Keysight B1500A Semiconductor Device Parameter Analyzer is complete device characterization solution supporting versatile measurement capabilities for IV, CV and leading-edge fast pulsed IV measurement with uncompromised measurement reliability.

Highlights

Multiple Measurement Instruments in One Semiconductor Parameter Analyzer

The Keysight B1500A semiconductor parameter analyzer is an all-in-one device characterization analyzer supporting IV, CV, pulse / dynamic I-V, and more. The mainframe and plug-in modules enable the characterization of most electronic devices, as well as materials, semiconductors, and active/passive components. The B1500A semiconductor parameter analyzer modular architecture gives you the flexibility to upgrade when needed.

  • Switch between CV and IV measurements without re-cabling.
  • Capture ultra-fast transient phenomena not possible with other conventional test instruments.
  • Detect multi-frequency AC capacitance measurements from a range of 1 kHz to 5 MHz.

Ready to use application libraries

Device type Application tests
CMOS transistor Id-Vg, Id-Vd, Vth, breakdown, capacitance, and QSCV
Bipolar transistor Ic-Vc, diode, Gummel plot, breakdown, capacitance, and more 
Discrete device Id-Vg, Id-Vd, Ic-Vc, diode, and more
Memory Vth, capacitance, endurance test
Power device Pulsed Id-Vg, pulsed Id-Vd, breakdown
Nano device Resistance, Id-Vg, Id-Vd, Ic-Vc
Reliability test NBTI/PBTI, charge pumping, electromigration, hot carrier injection, J-Ramp, TDDB,  and more
   

Powerful capabilities of EasyEXPERT group+

Measurement capabilities Staircase sweep, multi-channel sweep, pulse sweep, IV sampling, high-speed IV sampling, CV, C-t, C-f, etc.
Switching matrix control B2200, B2201 and E5250 (E5252 card) are supported.
Analysis and data display capabilities List-display, X-Y graph (with marker, cursor, and line), automatic analysis function, user function, and more 
Data management User workspace management, save/recall measurement data and setting with auto-record feature

To learn more, please visit Keysight's precision current-voltage analyzer.

Extend the Capabilities of Your Product

Want help or have questions?