- PRODUKTE UND DIENSTLEISTUNGEN
- Zubehör
- Terminal Blocks
- 34172B Calibration Short for Digital Multimeters
34172B Calibration Short for Digital Multimeters
Use this set of two connectors to apply a short to the input connectors of your digital multimeter
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Verkauf durch: Keysight Online Sales
Use this set of two connectors to apply a short to the input connectors of your digital multimeter
HIGHLIGHTS
- Short: #24 AWG plated copper wire
- Terminals: low-thermal copper alloys
- Termination: five shrouded banana plugs
- Quantity: 2
The Keysight 34172B digital multimeter calibration short is a set of two shorts which provide a convenient and reliable method to apply a short to the input connectors of the multimeter. Terminals are made of low-thermal copper alloys to minimize thermally-induced voltages caused by dissimilar metals.
The Keysight 34172A is compatible with the Keysight 34460A, 34461A, 34401A, 34410A, 34411A, and L4411A digital multimeters.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback