What are you looking for?
PathWave Instrument RPA
Simple and powerful no-code interactive automation for R&D engineers

Automating Intelligence
Research and development (R&D) engineers and technicians debugging and verifying circuits can leverage interactive automation with Keysight's PathWave Instrument Robotic Process Automation (RPA). The software removes the complexity, and effort required to develop custom scripts using SCPI or device-specific driver commands.
- Automate away complexity and repetition
- Collaborate and share learnings
- Access and interact with instruments and devices under test (DUTs) anywhere
- Speed up product development
PathWave Instrument RPA Highlights
PathWave Instrument RPA is a companion utility to your test-bench workflow. It can automate repetitive tasks without the knowledge and effort required to develop custom scripts. You get the following capabilities:
- No-code/low-code automation
- Workflow flexibility with no predefined sequences
- Parameterization and automation of UI interactions
- Interactive remote access to your instruments from anywhere
- Simplify system integration with REST API
- Reduced time to insights and results
- Sharing of instrument use sessions for learning and collaboration
- Easy installation and operation
PathWave Instrument RPA Software
Protect Your Innovation Investment
Frequently Asked Questions – RPA Software
What Is Automation Software?
Automation software helps monitor and control hardware to deliver data analysis and results to save time on repetitive measurement adjustments, changes, and tests without user input.
What Is RPA (Robotics Process Automation) Software?
RPA software is PC and instrument-based software which enables R&D engineers and technicians to control test instruments and measurement setups without pre-defining their measurement sequence or compose test automation scripts.
What Is Robotics Process Automation (RPA) Software Used For?
Robotics process automation automates repetitive tasks and tests to help deliver increased productivity. RPA software assists in the control of test instruments to enable parameter changes on a device under test. You can enable robotic process automation software either by a PC or embedded instrument software via a GUI interface.
Which Test Instruments Can Use Robotics Process Automation (RPA) Software?
RPA software works with instrumentation that has a built-in user interface screen, or remotely controlled through a PC interface, such as Keysight’s high-performance Infiniium Oscilloscopes.
How To Start Using Automation Software?
Automation software easily integrates into any test bench setup. Automation software provides diverse options to recording and playback parameters or edit code operations. After downloading and installing RPA software, you begin by opening the application and ensuring successful connections to your hardware and PC, either remotely or directly.
Featured Resources
Want help or have questions?