What are you looking for?
PathWave System Design Application Kits
Application kits for RF system architecture and high-speed digital design
PathWave System Design software bundles provide system engineers with a choice of value-packed, pre-configured combinations of software built for specific system design challenges. These combinations provide up to three different simulation technologies: RF systems, communications/digital signal processing, and phased array analysis. There are also several add-on elements that add powerful features to the system design workflow as well as libraries that enable system-level design and verification for specific industry applications such as radar/EW and cellular communications.
PathWave System Design Application Kits
Application kits can be added to PathWave System Design to accomplish deeper analysis or specific implementation tasks, for both RF system architectures and high-speed digital design. They can be added to any PathWave System Design environment.
| Application Kits |
Models |
|---|---|
PathWave DPD Design Kit
|
W4510E |
PathWave AMI Modeling Kit
|
W4511E |
PathWave C++ Code Generation Kit
|
W4512E |
PathWave Ray Tracing Kit
|
W4513E |
PathWave STK Link
|
|
Table 1. PathWave System Design application kits
Already own one of these products? Visit Technical Support
Configuration
PathWave System Design application kits can be added to any System Design environment or bundle.
Protect Your Innovation Investment
Featured Resources for PathWave System Design (SystemVue) Application Kits
Want help or have questions?