Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight EV battery test solutions offer a precise platform for evaluating electric vehicle batteries across all levels, from individual cells to complete packs. These solutions are distinguished by their high-efficiency regenerative power capabilities, significantly reducing operational costs by feeding energy back into the grid during discharge. Coupled with powerful software for energy storage and lab operations, Keysight provides precise control over test sequences, data management, and advanced characterization techniques. These capabilities are crucial to automotive engineers for ensuring the safety, performance, efficiency, and longevity of EV batteries, directly impacting the accelerated development and reliable deployment of electric vehicles, stationary energy storage systems, and the broader e-mobility ecosystem. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.
Test individual battery cells, modules, and complete battery packs for in-depth characterization at each stage of development, ensuring quality and performance at every scale.
Designed with regenerative capabilities, often exceeding 90% energy recovery, so energy from the battery during discharge cycles is fed back into the grid rather than being dissipated as heat.
Define, control, and monitor complex test sequences, including performance, functional, aging, and environmental tests with built-in compliance for global industry standards.
Support electrochemical impedance spectroscopy (EIS) on multiple channels to characterize a cell's impedance across a frequency range, helping identify potential issues or degradation mechanisms.
Battery Types
Module, Pack, Cell, CellModulePack
Form factor
Cabinet, Dual cabinet, Benchtop, Rack mounted, Combined
Maximum power
N/A to >10 MW
Measurement type
Differential voltage, Temperature, Digital IO, Communications, Analog in, Power supply, Analog out
Mains voltage
48 VDC to 480 VAC
SL1007A
The Keysight SL1007A is a test system with up to 64 channels. Voltage range: ±25 A, ±50 A, ±75 A, ±100 A, ±200 A, ±300 A, ±400 A, ±600 A.
SL1001A
The SL1001A Scienlab Battery Test System helps you emulate sink and source for battery modules for automotive and industrial applications. Learn more!
SL1740A
SL1740A provides sink and source with 1000 to 1500 V, 300 to 900A, and 300 kW.
Keysight’s SL1700A Scienlab Battery Test System – Pack Level Series allows to realistically emulate the environment of the future battery pack application in order to test the high-power battery pack comprehensively and improve its functions and safety. The growing demand of e-mobility increases the need of vast battery test labs for EV battery development. Keysight developed the SL1700A Series to accelerate the development and validation of batteries. It offers a voltage range of up to 1500 V and power options between 100 and 300 kW including a Performance Bundle to increase the power up to 300 kW. The new high-voltage SiC (silicon carbide) technology provides a high energy efficiency on a small footprint and helps to minimize your operating costs.
SL1770A
The SL1770A test solution provides a groundbreaking, centralized power concept for larger battery-pack test laboratories that supply power >10 MW.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
EV battery testing, while crucial for the success of electric vehicles, presents a unique set of challenges due to the complex and high-energy nature of the technology. Overcoming these challenges often involves leveraging advanced simulation tools (like battery emulators), developing sophisticated test automation, investing in robust safety infrastructure, and fostering interdisciplinary expertise. Battery testing challenges span across technical, safety, logistical, and economic domains. These include the following:
Keysight offers a comprehensive suite of EV battery test solutions designed to address the entire battery development lifecycle, from individual cells to complete battery packs and their accompanying Battery Management Systems (BMS). Keysight battery test solutions provide a holistic approach to battery validation, covering the entire spectrum from basic electrical characterization to complex system-level integration and safety testing, all supported by powerful software for automation and data management. Here's a breakdown of the types of tests Keysight EV battery test solutions can perform at the cell, module, and pack levels:
Advancements in battery capabilities and technologies highlight the critical role of comprehensive testing in ensuring the safety, performance, and reliability of electric vehicles as the industry continues to grow.