Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Build better batteries while ensuring safe EV charging with the grid
Efficient measurements for reproducible battery results
Validate EV and EVSE charging conformance and interoperability
High-power grid emulation for efficient EV and EVSE validation
Accelerate and optimize your battery test lab operations
Keysight EV battery test solutions offer a precise platform for evaluating electric vehicle batteries across all levels, from individual cells to complete packs. These solutions are distinguished by their high-efficiency regenerative power capabilities, significantly reducing operational costs by feeding energy back into the grid during discharge. Coupled with powerful software for energy storage and lab operations, Keysight provides precise control over test sequences, data management, and advanced characterization techniques. These capabilities are crucial to automotive engineers for ensuring the safety, performance, efficiency, and longevity of EV batteries, directly impacting the accelerated development and reliable deployment of electric vehicles, stationary energy storage systems, and the broader e-mobility ecosystem. Need help selecting? Check out the resources below.
Keysight EV and electric vehicle supply equipment (EVSE) charging test solutions ensure the safety, efficiency, and interoperability of electric vehicle charging systems. Perform real-time emulation of both EV and EVSE behavior, allowing for reproducible, independent testing without needing multiple physical devices. These solutions support high-power charging along with extensive compliance to all major global AC and DC charging standards, including CCS, CHAdeMO, GB/T, and more. Integrated communication and power analysis provides a holistic view, enabling synchronized measurement and decoding of communication signals alongside electrical parameters for rapid debugging. With a modular and scalable design, these systems are ideal for automotive engineers from R&D to end-of-line manufacturing. Need help selecting? Check out the resources below.
Keysight AC and DC grid emulators provide an all-in-one system for efficient and effective testing of the power electronic components in EVs and EVSE. Test your charging technology efficiently by using the bidirectional power flow to act as a power source (EVSE emulation) or as an electronic load, replace a battery pack, and feed energy back to the power grid (EV emulation). Need help selecting? Check out the resources below.
Keysight Lab and Production Operations software transforms the management and efficiency of complex battery testing environments. It optimizes lab throughput by providing an integrated, web-based platform that offers a 360-degree view of all lab resources, including test systems, test objects, software, and personnel. This central management enables efficient coordination of test sequences, minimizing test bench idle time and maximizing asset utilization. Furthermore, the software significantly improves data traceability by digitizing test workflows, centrally registering and tracking every step, result, and document from the initial order to the final report. This is especially impactful for test engineers in battery test environments across the value chain, from cell chemistry to module and full pack testing. Want to learn more about this solution? Explore the resources below.
Keysight EV battery test solutions offer a precise platform for evaluating electric vehicle batteries across all levels, from individual cells to complete packs. These solutions are distinguished by their high-efficiency regenerative power capabilities, significantly reducing operational costs by feeding energy back into the grid during discharge. Coupled with powerful software for energy storage and lab operations, Keysight provides precise control over test sequences, data management, and advanced characterization techniques. These capabilities are crucial to automotive engineers for ensuring the safety, performance, efficiency, and longevity of EV batteries, directly impacting the accelerated development and reliable deployment of electric vehicles, stationary energy storage systems, and the broader e-mobility ecosystem. Need help selecting? Check out the resources below.
Keysight EV and electric vehicle supply equipment (EVSE) charging test solutions ensure the safety, efficiency, and interoperability of electric vehicle charging systems. Perform real-time emulation of both EV and EVSE behavior, allowing for reproducible, independent testing without needing multiple physical devices. These solutions support high-power charging along with extensive compliance to all major global AC and DC charging standards, including CCS, CHAdeMO, GB/T, and more. Integrated communication and power analysis provides a holistic view, enabling synchronized measurement and decoding of communication signals alongside electrical parameters for rapid debugging. With a modular and scalable design, these systems are ideal for automotive engineers from R&D to end-of-line manufacturing. Need help selecting? Check out the resources below.
Keysight AC and DC grid emulators provide an all-in-one system for efficient and effective testing of the power electronic components in EVs and EVSE. Test your charging technology efficiently by using the bidirectional power flow to act as a power source (EVSE emulation) or as an electronic load, replace a battery pack, and feed energy back to the power grid (EV emulation). Need help selecting? Check out the resources below.
Keysight Lab and Production Operations software transforms the management and efficiency of complex battery testing environments. It optimizes lab throughput by providing an integrated, web-based platform that offers a 360-degree view of all lab resources, including test systems, test objects, software, and personnel. This central management enables efficient coordination of test sequences, minimizing test bench idle time and maximizing asset utilization. Furthermore, the software significantly improves data traceability by digitizing test workflows, centrally registering and tracking every step, result, and document from the initial order to the final report. This is especially impactful for test engineers in battery test environments across the value chain, from cell chemistry to module and full pack testing. Want to learn more about this solution? Explore the resources below.
The automotive industry is continuing to develop advancements in electric vehicle (EV) technologies, whether they be new battery chemistries, higher-powered charging stations, or vehicle-to-grid (V2G) capabilities. Accelerating EV development while continuing to meet interoperability and conformance requirements is critical for engineers today. Perform real-time emulation of various electrical interfaces and communication protocols, allowing for independent and reproducible testing of EV and EV supply equipment (EVSE) charging behavior. Keysight's EV emulators address all these demands and more.
Choose from a wide variety of charging control, charging communication, and application-specific software or accessories like fixtures, cables, rack mounts, and more.
Automotive
Evaluate battery performance by emulating the EV operating environment.
Automotive
Characterize, select, and optimize cell chemistry and materials.
Automotive
Use a grid emulator and automated test software to accelerate V2G compliance testing.
Automotive
Automate your battery test workflow using comprehensive lab management software.
Automotive
Use a grid emulator and automated test software to accelerate V2G compliance testing.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Battery test and emulation solutions help engineers evaluate EV batteries across levels from individual cells to complete packs. They support reproducible battery measurements, precise test sequence control, data management, characterization, and regenerative discharge capabilities that can feed energy back to the grid.
Electric vehicle supply equipment (EVSE) emulators are used to validate EV and charging-station behavior through real-time emulation of EV and EVSE interactions, helping teams test charging conformance and interoperability without needing multiple physical devices. Grid emulators provide programmable AC or DC power with bidirectional power flow, allowing them to act as a power source for EVSE emulation, an electronic load, a battery-pack replacement, or a way to feed energy back to the grid during EV emulation.
Automotive EV emulator solutions should support the charging standards, communication protocols, and conformance requirements relevant to the vehicle, charger, or power electronics system under test. This includes global AC and DC charging standards such as CCS, CHAdeMO, GB/T, and more, along with EV and EVSE communication needed for conformance and interoperability testing.
For advanced charging applications, support for bidirectional operation and vehicle-to-grid (V2G) capabilities is also important. A comprehensive solution should combine power emulation, communication and power analysis, synchronized measurement and decoding, and repeatable automation so engineers can validate charging behavior under controlled test conditions.
EV emulators are used to reproduce battery, charging, and power-electronics conditions in a controlled and repeatable test environment. Battery test solutions help evaluate cell, module, and pack performance, while charging test solutions emulate EV and EVSE behavior to validate safety, efficiency, conformance, and interoperability.
For high-power and grid-interaction testing, AC and DC grid emulators can source or sink energy, operate as an electronic load, replace a battery pack, and feed energy back to the grid. They also support hardware-in-the-loop (HIL) and power hardware-in-the-loop (PHIL) use cases for realistic testing of complex EV systems without requiring full vehicle prototypes.
Integration starts by matching the emulator’s voltage, current, power, bidirectional operation, charging-standard support, communication analysis, and software capabilities to the device under test and the required validation workflow. For charging systems, modular and scalable EV / EVSE test systems can support R&D through end-of-line manufacturing.
For larger battery test environments, lab and production operations software helps coordinate test sequences, manage lab resources, reduce test bench idle time, improve asset utilization, and maintain traceability from initial order to final report. This supports more consistent battery, charging, conformance, interoperability, and production-oriented test workflows.