Keysight EV battery test systems

Leading Battery Test Solutions, From Cell to Pack

Keysight EV battery test solutions offer a precise platform for evaluating electric vehicle batteries across all levels, from individual cells to complete packs. These solutions are distinguished by their high-efficiency regenerative power capabilities, significantly reducing operational costs by feeding energy back into the grid during discharge. Coupled with powerful software for energy storage and lab operations, Keysight provides precise control over test sequences, data management, and advanced characterization techniques. These capabilities are crucial to automotive engineers for ensuring the safety, performance, efficiency, and longevity of EV batteries, directly impacting the accelerated development and reliable deployment of electric vehicles, stationary energy storage systems, and the broader e-mobility ecosystem. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.

Cell to pack

Test individual battery cells, modules, and complete battery packs for in-depth characterization at each stage of development, ensuring quality and performance at every scale.

Regenerative power

Designed with regenerative capabilities, often exceeding 90% energy recovery, so energy from the battery during discharge cycles is fed back into the grid rather than being dissipated as heat.

Comprehensive software

Define, control, and monitor complex test sequences, including performance, functional, aging, and environmental tests with built-in compliance for global industry standards.

EIS across all channels

Support electrochemical impedance spectroscopy (EIS) on multiple channels to characterize a cell's impedance across a frequency range, helping identify potential issues or degradation mechanisms.

prod_image
  • Battery Types

    Module, Pack, Cell, CellModulePack

  • Form factor

    Cabinet, Dual cabinet, Benchtop, Rack mounted, Combined

  • 最大功率

    N/A 至 >10 MW

  • Measurement type

    Differential voltage, Temperature, Digital IO, Communications, Analog in, Power supply, Analog out

  • Mains voltage

    48 VDC 至 480 VAC

Frequently Asked Questions