What are you looking for?
W3051E Electro-Thermal Dynamic Model Generator
Most Trusted RF and Microwave Design Software in the Industry
Starting from
Generates time-varying electro-thermal (ETH) models to significantly speed up subsequent electro-thermal simulations by typically 20x and up to over 400x. Requires W3050E Electro-Thermal Simulator. Dynamic ETH models can be used with all ADS circuit simulators.
Highlights
The W3051E Electro-Thermal Dynamic Model Generator includes:
- Generation of dynamic electrothermal (ETH) models for reuse in Advanced Design System (ADS).
- Speed up dynamic ETH modulated signal analysis with Circuit Envelope ETH simulation by typically 20x and up to 160x.
- Speed up transient ETH simulation typically by 100x and up to over 400x.
- Dynamic ETH models also work in steady-state mode with harmonic balance and linear circuit simulators.
- Prerequisite: Requires W3050E Electro-Thermal simulator.
The W3051E Electro-Thermal Dynamic Model Generator computes and generates dynamic (transient) electrothermal (ETH) models for reuse in ADS. It also speeds up dynamic Electro-Thermal Simulation by 20x to as much as over 400x depending on the complexity of the input signal modulation and circuit simulator required to analyze it.
The W3051E is integrated within ADS for closed-loop dynamic circuit-electrothermal cosimulation when used together with Circuit-Envelope or Transient-Convolution circuit simulators in ADS. The generated dynamic ETH model can also be used for steady-state electrothermal simulation with the linear or harmonic balance circuit simulators.
The W3051E also supports dynamic electrothermal simulation across multi-technology (IC,-package-laminate-PCB) boundaries.
Extend the Capabilities of Your Product
Want help or have questions?