• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
        3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.

        Explore Now
        Comprehensive design for advanced packages and 3DIC in any workflow
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Save up to 50% on an XR8 Oscilloscope

        Get faster digital validation for less with a trade-in.

        Learn More
        Pro XR8 Oscilloscope
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
    I'm looking for support Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Find a solution Get technical support Take a class Find us at events Premium used equipment KeysightCare Buy online
    Suggested searches
    No product matches found - System Exception
    Matched content
    • Home
    • Products and Services
    • All Instrument Software
    • General Measurement Software
    • U1092A MAQS – Multichannel Acquisition Software [Obsolete]
    • U1092A

    U1092A MAQS – Multichannel Acquisition Software

    Product Status:
    Obsolete
    Obsolete
    Technical Support
    Technical Support
    pdf Download Brochure
    Prev
    Replacement Product
    No replacement found for this product.
    Contact Us
    Next
    • Overview and Features
    • Post-Purchase Upgrades
    • Resources

    Highlights

    Provides Unique Features for Massively Multichannel High-Speed DAQ Systems

    This proven software, designed specifically for large multichannel acquisition, enables configuration management as well as visualization of data for hundreds of channels from a single console.

    The fully configurable graphical user interface allows engineers and scientists to easily select instruments and measurement channels for the configuration of the acquisition parameters. Acquired data is presented in multiple, fully configurable display windows for immediate viewing. Additional display functions provide multi-record overlay, persistence, frequency spectrum (FFT with choice of windowing and selectable section of the signal) and scalar computations on each trace. A special option for triggered single shot experiments adds advanced configuration management, digitizer memory protection locking and a fail-safe operation mode to prevent externally induced issues such as manipulation error, and connection problems.

    With several license options, U1092A MAQS is scalable to the complexity of the system:

    • U1092A-S01 for Master Only systems, where a single (Master) client can control an unlimited number of distributed servers. Each server may be controlled or monitored by a single client at any time. 
    • U1092A-S02 for Master and Monitoring, which allows multiple clients for each server as well as an unlimited number of distributed servers. With this option, besides its controlling (Master) client, additional (Monitoring) clients may connect to each server for monitoring or data retrieval. 
    • U1092A-S03 for Single Shot experiments. This option provides full functionality, including controlled configuration, setup and acquisition for triggered, single event data capture. S03 can be installed on unlimited machines (clients or servers) at the licensed site.

    Applications

    • Large multichannel systems of high-speed digitizers
    • Ideal for non-repeatable single-shot experiments with high channel count
    • Advanced physics such as hydrodynamics, plasma fusion, particle physics and microwave astronomy

    Functionality

    • Configuration management and visualization of data for hundreds of channels from a single console
    • Remote operation over LAN for multiple, distributed systems
    • Advanced features for triggered single shot experiments
    • Data acquisition safety and data integrity