Automotive Cybersecurity Test Platform

The Keysight Automotive Cybersecurity Test Platform is a scalable platform which enables you to validate the robustness of your ECU / TCU, subcomponents, and the entire car against cyber-attacks.

prod_image
  • Type

    Test System

  • Interface

    Cellular - 2G; 3G; 4G LTE; 5G including C-V2X, Wi Fi, Bluetooth, CAN, Automotive ethernet

  • Platform

    OpenTAP, PathWave-based software

  • Modularity

    Scalable and flexible architecture

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Streamline automotive cybersecurity from the hardware level through all layers of the OSI stack. Keysight SA8710A Automotive Cybersecurity Test Platform is an automated, end-to-end solution for validating vehicular access interfaces in accordance with ISO / SAE 21434 and UN R155.

Accelerate test management and execution to find and fix vulnerabilities faster, so you can simplify compliance and go to market faster. A one-year license to Keysight Application and Threat Intelligence (ATI) database makes it easy to against the latest known vulnerabilities, while Keysight PathWave Lab Operations simplifies regulatory compliance, captures critical metrics, and streamlines regression testing.

    Combine hardware, software, and services into a single test solution

    • Connect DUTs to onboard interfaces with included hardware
    • Use software to run tests and emulate attacks (exploits) against vehicular interfaces

    Validate automotive cybersecurity with an expanding database of known threats

    • Includes a one-year subscription to the Keysight Application and Threat Intelligence (ATI) library

    Simplify regression testing and enterprise-level test management

    • Save found vulnerabilities and test plans for fast, easy reuse
    • Integrate with the Keysight Pathwave Lab Operations platform

    Integrate test management into your own enterprise platforms

    • Cloud and database services
    • Integrate your own tests and reporting

    Learn More About Automotive Cybersecurity

    Use Case

    Course

    Related Product

    Further reading

    Frequently Asked Questions About Automotive Cybersecurity

    In today’s interconnected world, any device linked to an information stream is susceptible to cyberattacks. Cars are more connected than ever before, making them for hackers. From infotainment systems to engine control units, nearly every part of a vehicle relies on computer-based subsystems — creating an sprawling attack surface of interconnected vulnerabilities.

    The modern connected car offers multiple entry points for attackers. Vehicles connect through various interfaces — USB, CAN bus, Wi-Fi, Bluetooth, cellular, and automotive ethernet — offering cybercriminals plenty of attack options. Securing these interfaces is an important — and ongoing — challenge for automakers.

    In short, automakers need to proactively test their own vehicles before cybercriminals can exploit vulnerabilities. The best way to do this is to think like a cybercriminal, who aims to exploit system and component weaknesses.

    By performing controlled cyberattacks, automakers can test vehicular security in line with their Cybersecurity Management System (CSMS). This practice, known as automotive cybersecurity testing, includes functional cybersecurity testing, fuzz testing, and vulnerability testing. These tests must cover a wide range of potential threats and account for all possible points of entry, such as cellular, Wi-Fi, Bluetooth, USB, CAN, and automotive ethernet interfaces.

    However, testing is only part of the solution. Software updates, the preferred method for mitigating vulnerabilities, require thorough verification. This iterative process relies heavily on automation. Compliance with industry standards and government regulations requires a repeatable, scalable, and well-documented testing approach. Given the extensive attack surfaces, emerging threats, and mandatory compliance processes, integration and automation are essential.

    The World Forum for Harmonization of Vehicle Regulations (UNECE WP.29) is a strategic initiative to align OEMs across various regulations. In 2020, WP.29 introduced new cybersecurity frameworks for passenger vehicles.

    This framework requires automakers to:

    • Manage vehicle cybersecurity risks. 
    • Mitigate supply chain risks by securing vehicle design. 
    • Detect and respond to security incidents across the vehicle fleet. 
    • Provide secure software updates without compromising vehicle security. 

    The main regulation to come from this, UN R155, mandates that automakers integrate cybersecurity throughout the vehicle’s lifecycle. In simple terms: they must establish a Cybersecurity Management System (CSMS) that uses risk-driven engineering processes for vehicle components, subsystems, and assemblies.

    Automakers must demonstrate CSMS compliance to obtain “type approval” from the UN. Without this approval, vehicles cannot operate on public roads. UN R155 applies to major markets like the EU, UK, Korea, and Russia, and all vehicles in production must comply.

    ISO / SAE 21434 is a standard that guides automakers and component manufacturers on implementing a Cybersecurity Management System (CSMS) — as required by regulations such as UN R155.

    Similar to functional safety, automotive cybersecurity follows the “V Model” of engineering, where all component and system testing must be verified and validated. However, cybersecurity is a moving target. Unlike functional safety, which requires a one-time test per component, cybersecurity testing must be ongoing due to constantly emerging threats, exploits, and vulnerabilities. A CSMS addresses this by conducting a Threat Analysis and Risk Assessment (TARA) to evaluate applicable threats. TARAs help OEMs identify, implement, and verify mitigations before deploying software updates.

    When new threats arise, engineering teams need a repeatable, fast, and accurate response. A CSMS provides the tools to quickly evaluate and mitigate new threats while ensuring that corrective actions do not introduce new vulnerabilities.

    Frequently Asked Questions