What are you looking for?
P8827S CuSIM – O-DU Midhaul Solutions
CuSIM helps infrastructure vendors, chipset providers and mobile operators active in the O-RAN arena to validate the O-DU functionality by emulating traffic over the midhaul interface
Starting from
Highlights
Capturing the Promises of Disaggregated 5G RAN
CuSIM is a CU emulator to validate O-RAN O-DU functionality, performance and conformance over the midhaul interface. Highly scalable, CuSIM can emulate O-CUs and is targeted to O-DU vendors who want to test the scalability of their architecture. CuSIM can terminate 5G standalone (SA) RAN configurations and contains an emulated 5G core. This software-only solution (with hardware optionally available) can be combined in a wrap-around DU test configuration with RuSIM (Keysight’s UE/RU emulator), and in a wrap-around RU+DU test configuration with UeSIM (Keysight's UE emulator).
Validate O-RAN O-DU functionality, performance and conformance over the midhaul interface
- Targeted to O-DU vendors who want to test the scaling and performance of their architecture
- Highly scalable, supports multiple DUs
- Software-only solution (hardware optionally available)
- DU wrap-around testing option with RuSIM; RU+DU wrap-around testing option with UeSIM
Extend the capabilities for your CuSIM – O-DU Midhaul Solutions
Featured Resources
Want help or have questions?