Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E6680E Wireless Test Set
The E6680E is a Wi-Fi 6E solution for device manufacturing. Right out of the box, its familiar application software is licensed to your specifications.
Starting from
Highlights
Speed your test development and improve test times of Wi-Fi 6E devices in production with just the right capability and flexibility.
Choose bandwidth and frequency range based on your needs today and be confident that the hardware will support your needs tomorrow.
- Select one of three bandwidths: 200 MHz, 400 MHz, and 800 MHz
- Choose your maximum frequency: 6 GHz or 7.3 GHz
- Easily upgrade bandwidth and frequency later using software licenses without removing the E6680E hardware from the production line
Optimize your test cases in manufacturing with up to 4 transceivers and 16 ports.
- Verify three Wi-Fi bands – 2.4 GHz, 5 GHz, and 6 GHz – on any port
- Configure each port as half duplex or full duplex
- Connect once to test each antenna of your device
Simplify your production test system configuration with internal switching between ports.
- Eliminate the need for external switches and splitters with built-in RFIO hardware
- Verify many test cases with flexible configurations
- Easily test multiple devices and antennas
- Reduce test time and test system maintenance
Verify multiple wireless technologies on CPE or mobile devices.
- 802.11be, 802.11ac/ax, and 802.11a/b/g/j/p/n/af/ah
- Bluetooth® version 2.1+ EDR, Low Energy (BLE) (4.0 and 4.2), 5.0, and 5.1
- 802.15.4 short-range communications such as Zigbee
- 5G NR
- LTE/LTE-Advanced FDD and TDD, and V2X
- W-CDMA/HSPA+ and GSM/EDGE/Evo
Verify Wi-Fi 6E devices across the workflow with S8780A and E6680E solutions from Keysight.
- Analyze designs in R&D design verification with the S8780A wireless device solution
- Verify RF performance in manufacturing with the E6680E wireless test set
- Test confidently across the workflow using the same industry-proven waveforms and measurement algorithms enhanced regularly to support the latest IEEE and 3GPP releases
Key Specifications
Bandwidth
800 MHz
Bandwidth Options
200 MHz
400 MHz
800 MHz
Connector Type
Type-N
Frequency Range
380 MHz to 7.3 GHz
Number of Ports Per Transceiver
4
Number of Transceivers
1
2
4
Bandwidth
Bandwidth Options
Connector Type
Frequency Range
Number of Ports Per Transceiver
Number of Transceivers
800 MHz
200 MHz
400 MHz
800 MHz
Type-N
380 MHz to 7.3 GHz
4
1
2
4
View More
Bandwidth:
800 MHz
Bandwidth Options:
200 MHz
400 MHz
800 MHz
Connector Type:
Type-N
Frequency Range:
380 MHz to 7.3 GHz
Number of Ports Per Transceiver:
4
Number of Transceivers:
1
2
4
Technology:
WLAN 802.11a/b/g/j/n/p/af/ah/ac/ax/be
BT
Short-range communications
5G NR
LTE FDD and TDD
GSM/GPRS/EGPRS
W-CDMA/HSPA
NB-IoT
eMTC
Test Environment:
Wi-Fi 6E and 5G FR1 device manufacturing
Interested in an E6680E?
Extend the Capabilities of Your E6680E Wireless Test Set
Featured Resources
Related Products and Solutions
Want help or have questions?