• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
        3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.

        Explore Now
        Comprehensive design for advanced packages and 3DIC in any workflow
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Save up to 50% on an XR8 Oscilloscope

        Get faster digital validation for less with a trade-in.

        Learn More
        Pro XR8 Oscilloscope
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
    I'm looking for support Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Find a solution Get technical support Take a class Find us at events Premium used equipment KeysightCare Buy online
    Suggested searches
    No product matches found - System Exception
    Matched content
    • Home
    • Products and Services
    • BERTs, Digitizers, and DAQs
    • E4829B Parallel Cell/Traffic Generator and Analyzer System [Obsolete]

    E4829B Parallel Cell/Traffic Generator and Analyzer System

    Product Status:
    Obsolete
    Obsolete
    Technical Support
    Technical Support
    Calibration and Repair
    Calibration and Repair
    Request Service
    Prev
    Replacement Product
    No replacement found for this product.
    Contact Us
    Next
    • Overview and Features
    • Post-Purchase Upgrades
    • Resources

    HIGHLIGHTS

    • Flexible cell structure and size from 16 to 128 word cell length
    • Exercise ATM switch fabric by stimulating and analyzing cells with routing tag added to the standard ATM cell structure
    • Flexible traffic shaping
    • Verify policing functions of ATM fabric
    • Stress physical devices for proper operation at corner cases
    • Real-time HEC, CRC-10, time stamping generation and analysis
    • Measures cell error ratio, cell transit delay, cell transit variation, cell loss, header translation
    • Connects to 8/16 bit custom or UTOPIA level 1 and 2 interfaces

    The Keysight E4829B parallel cell/traffic generator and analyzer system is a comprehensive verification and debugging tool for today's cell based communication designs like ATM chips, ASICs, hubs, switches, and cross-connects. Connecting to parallel interfaces like the 8/16 bit wide UTOPIA level 1 and 2 or similar proprietary interfaces, the system meets the requirements for design verification of chips, ASICs and sub modules, as well as speeding up board/system debugging and root cause analysis.

    The concept of building cells out of single real-time generated and memory-based data segments allows you to handle standard ATM cells as well as proprietary ones, e.g., ATM cells with additional routing tags. Four independent traffic generators support single, periodic, and random cell burst. Full deterministic cell traffic can be set up. The cell trigger capabilities allow the user to detect dedicated cells, cell patterns, CRC-10, and HEC errors at real time as an event. Single or multiple events can be combined to start cell acquisition, event count or real-time processing like time stamp analysis for statistical measurements.

    For complete details, click on the Technical Data Sheet / Product Overview link.

    • Flexible cell structure and size from 16 to 128 word cell length
    • Exercise ATM switch fabric by stimulating and analyzing cells with routing tag added to the standard ATM cell structure
    • Flexible traffic shaping
    • Verify policing functions of ATM fabric
    • Stress physical devices for proper operation at corner cases
    • Real-time HEC, CRC-10, time stamping generation and analysis
    • Measures cell error ratio, cell transit delay, cell transit variation, cell loss, header translation
    • Connects to 8/16 bit custom or UTOPIA level 1 and 2 interfaces