Fault Injection Laser System

The DS1101A Fault Injection Laser System is an upgraded optical solution for the next generation of fault injection attacks.

prod_image
  • Additional features

    3 objectives (optional); magnification 5x; 20x and 50x, 3 objectives; magnification 5x, 20x and 50x

  • Technology

    Device Security

  • Product type

    Fault injection laser system

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Protecting chips against laser fault attacks is one of the main security challenges in the smart card industry. With the DS1101A Fault Injection Laser System, perform advanced laser fault attacks that meet the highest international standards to assess if a smart card is secured against laser attacks. The DS1101A offers a set of new features meeting the latest timing and power requests from fault injection experts around the world. The special set of lasers with dedicated optics and ultra-fast and flexible control create the ultimate fault injection test solution. Its integration with the Inspector software further ensures that automation and analysis are covered by extendible modules which are flexible and easy to use.

  • Supports front- and back-side attacks
  • Integration with Inspector’s software and fault analysis modules
  • Zoomable camera for easy navigation and automated Z-axis
  • Fast multi-time glitching and accurate digital scaling with fast and predictable response to trigger pulse
  • Multi-spot and IR navigation upgrades available
  • Automatic scanning of a chip’s surface with integrated motorized XYZ stage
  • Camera inspection of laser spot and location on chip area
  • High repetition accuracy on motorized axes
  • SDK available for integration into custom setups

Frequently Asked Questions