• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        Learn More
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    I'm looking for support Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Find a solution Get technical support Take a class Find us at events Premium used equipment KeysightCare Buy online
    Suggested searches
    No product matches found - System Exception
    Matched content
    • Home
    • Products and Services
    • RF Power Meters
    • 8990B Peak Power Analyzer [Obsolete]

    8990B Peak Power Analyzer

    Product Status:
    Obsolete
    Obsolete
    KeysightCare
    KeysightCare
    Technical Support
    Technical Support
    pdf Download Data Sheet
    Prev
    Replacement Product
    Image for
    No replacement found for this product.
    Contact Us
    Next
    • Overview and Features
    • Post-Purchase Upgrades
    • Resources

    HIGHLIGHTS

    Specifications

    • 160 MHz video bandwidth
    • 100 MSa/ sec continuous sampling with >1500 readings/ sec
    • Frequency range of 50 MHz to 40 GHz (sensor dependent)
    • Fast System Rise/ Fall time of 5nsec

    Measurement Type

    • 15 measurement parameters: Rise time, fall time, pulse width, duty cycle, PRI, PRF, Peak, average, peak-to-average ratio, CCDF and etc.
    • Automated delay measurement, automated droop measurement, pulse spacing measurement
    • Multi-pulse analysis (with option 8990B-1FP or N6903A)
    • Power-added efficiency (PAE) measurement

    Calibration 

    • Internal Zeroing and Calibration

    Accurate and more detailed pulse measurements, faster 

    The 8990B peak power analyzer is a high performance RF peak power meter specializing in the measurement and analysis of RF pulses. The 8990B achieves 5 ns rise/fall time (with the N1923A/N1924A wideband power sensor), the fastest overall rise/fall time in the peak power measurement market, allowing R&D engineers and technicians to capture shorter pulse measurements with high accuracy during the module design, verification and troubleshooting process. 

    The 8990B comes with two RF channels and two video channels and measures the dynamic or time-dependent aspects of RF and microwave power. With the 8990B’s sampling rate of 100 MSa/s, R&D engineers get the high resolution they need to detect abnormalities in a signal trace for design improvement.

    Easy to use, easy to trigger and easy to measure

    The 8990B peak power analyzer is equipped with a 15 inch XGA color touchscreen display that is capable of simultaneously displaying four channel results for more image detail. The 8990B provides internal and external trigger functions, and comes with 15 pulse parameter measurements and markers measurements including rise time, fall time, pulse droop, pulse width and time delay. 

    The 8990B achieves the best performance for peak power measurement when used with the N1923A (50 MHz to 18 GHz) and N1924A (50 MHz to 40 GHz) wideband power sensors.  

    For Faster Measurement Speed and Greater Measurement Accuracy

    Multi-pulse measurement
    View, measure and analyze continuous pulse trains from power amplifier modules or transmitters. The multi-pulse measurement feature allows continuously trigger and capture up to 512 pulses. This feature also adds pulse-to-pulse measurement and histogram distribution graph capabilities to the 8990B, which are crucial for testing RF and the pulse-to-pulse stability of power amplifiers and transmitters. Additionally, users can use the multi-pulse measurement feature to analyze short pulse with long off time or amplitude droop across the pulse train, or monitor the stability of the pulse shape (via the histogram graph functionality).

    Power-Added Efficiency math function
    Calculate the Power-Added Efficiency (PAE) of power amplifiers and display instant PAE traces onscreen with the 8990B. Power-Added Efficiency, a typical power analyzer measurement, is a measure of the power conversion efficiency – the percentage of DC power converted to RF power in the power amplifier of power amplifiers. Reduce test costs and the number of test equipment needed with the 8990B; the peak power analyzer measures RF power, voltage and current in a single solution box. The 8990B’s two RF input channels allow users to measure the RF power gain from the power amplifier; using a DC current probe, scope probe or differential probe, they can also measure the power amplifier’s voltage and current through the analog video input channels. The 8890B’s PAE math function then uses the measurements from the RF and analog video input channels to easily determine the PAE of the power amplifier.

    Adjustable ETS threshold for wider bandwidth measurement
    Measure peak and peak-to-average of 802.11ac wide bandwidth signal accurately with the 8990B’s 160 MHz video bandwidth capability. The peak power analyzer can execute power vs. time (PvT) measurements on an 80 MHz or 160 MHz 802.11ac signal by adjusting the ETS threshold according to the burst length. Users can also use the zoom function to analyze and measure the preamble power of the 802.11ac burst signal.