• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
        3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.

        Explore Now
        Comprehensive design for advanced packages and 3DIC in any workflow
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Save up to 50% on an XR8 Oscilloscope

        Get faster digital validation for less with a trade-in.

        Learn More
        Pro XR8 Oscilloscope
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
    I'm looking for support Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Find a solution Get technical support Take a class Find us at events Premium used equipment KeysightCare Buy online
    Suggested searches
    No product matches found - System Exception
    Matched content
    • Home
    • Products and Services
    • 86122B Multi-Wavelength Meter [Obsolete]

    86122B Multi-Wavelength Meter

    Product Status:
    Obsolete
    Obsolete
    Technical Support
    Technical Support
    pdf Download Brochure
    Prev
    Replacement Product
    86122C Multi-Wavelength Meter
    View Product Details
    |
    Buy or Rent Options
    Next
    • Overview and Features
    • Post-Purchase Upgrades
    • Resources

    HIGHLIGHTS

    • Maximum Number of Laser Lines Input: 1000
    • Wavelength Range: 1270 – 1650 nm (182 to 236 THz)
    • Wavelength Absolute Accuracy: ±0.2 ppm (±0.3 pm at 1550 nm and 1310 nm) for laser lines separated by ≥10 GHz

    Keysight's new 86122B Multi-Wavelength Meter is best suited to efficiently develop, manufacture and verify tunable transmitter lasers and optical subsystems for today's and tomorrows high-speed applications.

    The new 86122B Multi-Wavelength Meter is an updated version of the proven 86122A. It has been redesigned to allow for ongoing support and manufacturability, and was updated to accommodate with today’s computing environments. Extra care has been taken to minimize costly downtime in 24/7 operated testing. While maintaining backward compatibility to its predecessor, the new instrument version benefits from two front panel accessible USB ports to host a USB flash drive, mouse or keyboard.

    Features:

    • Wavelength scan in less than 0.5 sec
    • Wavelength accuracy: ± 0.3 pm
    • High Laser Input power: +10dBm (+18dBm - Safe Input level)
    • Advanced built-in measurement applications (Drift, OSNR, Data Logging, FP Laser Characterization)
    • Built-in HeNe laser wavelength standard

    Benefits:

    • The fast wavelength scan allows you to double the speed of characterizing optical devices versus wavelength.
    • The wavelength accuracy gives you the certainty of accurate channel characterization in dense WDM systems, to detect channel's wavelength shift and crosstalk between adjacent channels.
    • Enables you to test transmitters without additional connections and instruments (e.g. attenuator).
    • The built-in applications allow smart stand-alone test stations, which reduces footprint requirements and costly test procedure development.
    • The built-in HeNe guarantees an accurate absolute wavelength measurement real-time determined against the standard anytime and ensures accurate and reproducible experimental results.

    This product uses Foxit Reader for Windows.

    Learn more about Keysight Optical Component Test