NU4-class Mobile Communication DC Source, 15 V, 3:00 AM, dual-channel, with battery emulation and DVM

Keysight 66319D dual output mobile communications DC source provides two outputs for testing both the main battery power and the battery charger circuitry.

prod_image
  • Maximum current per output

    3:00 AM

  • Maximum power

    45 W

  • Maximum voltage per output

    15 V

  • Number of outputs

    2

  • Digital voltmeter

    Yes

  • Battery emulation

    Yes

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.

Output ratings

  • voltage: 0 to 15 V
  • current: 0 to 3 A
  • peak current for up to 7 ms: 5 A

Programming accuracy at 25°C ±5°C (% of setting plus fixed)

  • voltage: 0.05% + 10 mV
  • +current: 0.05% + 1.33 mA

DC readback accuracy

  • voltage: 0.03% + 5 mV
  • current (-3 A to + 5 A): 0.2% + 0.5 mA
  • current (-1 A to + 1 A): 0.1% + 0.2 mA
  • current (-20 mA to + 20 mA): 0.1% + 2.5 µA

Transient response

  • 40 mV drop, <20 µs transient response time

Key Specifications apply to output 1 only

The Keysight Mobile Communications DC Source 663xx series offers several features ideal for testing wireless and battery powered devices. Excellent voltage transient response ensures maximum test-system throughput by minimizing device shutdowns due to significant voltage drops in the test wiring. Built-in advanced measurement system accurately measures battery current drains when the device operates in different modes, and a Keysight-developed feature enables cellular telephone manufacturers to detect permanently and intermittently open-sense wire connections.

The Keysight 66319D dual output mobile communications dc source provides two outputs for testing both the main battery power and the battery charger circuitry, allowing customers to test phones and chargers with the same equipment. This feature helps save on rack space (2 outputs in a ½ rack box) and eliminates the need for two separate power supplies. The 66319D dc source provides all of the capabilities of the 66319B with the addition of a built-in digital voltmeter.

Research and development engineers can characterize current out of the battery and make tradeoffs in design that impact the current drain and battery life by providing data logging (up to 1000 hours), CCDF statistical analysis, and waveform capture when the 66319D is used with the Keysight 14565B software.