What are you looking for?
11683A Power Meter Range Calibrator
The 11683A is the range calibrator for use with the EPM series, EPM-P series, E1416A and the discontinued 70100A and 43X power meters.
Starting from
The 11683A is the range calibrator for use with the EPM series, EPM-P series, E1416A and the discontinued 70100A and 43X power meters.
HIGHLIGHTS
Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.
- Verification of full-scale meter readings on all ranges and meter tracking
- Polarity switch that tests the auto-zero circuit
- Calibration Functions: Outputs corresponding to meter readings of 3, 10, 30, 100, and 300 uW; 1, 3, 10, 30, and 100 mW
- Calibration Uncertainty: ±0.25% in all ranges
- Power: 100, 120, 220, or 240 Vac +5% -10%, 48 - 440 Hz, less than 10VA
- Size: 133 mm W x 89 mm H x 216 mm D (5.25 in x 3.5 in x 8.5 in)
The Keysight 11683A range calibrator is specifically designed for use with the EPM, EPM-P series, E1416A and the discontinued 70100A and 435/6/7/8A power meters.. It allows verification of full-scale meter readings on all ranges, as well as meter tracking. Simply connect the cable between the power meter and calibrator. The CAL ADJ control on the power meter is used to set the meter to full scale on the 1 mW range.

Extend the Capabilities of Your Product
Want help or have questions?