Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
SP0631A
The SP0631A PXIe Switch PCIe cable adapter card is designed to create a flexible and scalable PXIe fabric solution. Combined with the PCIe Host card SP0630A, the SP0631A enables servers and embedded systems to connect to PXIe systems utilizing full PCIe Gen4 wire speed. Multi-chassis configurations can be set up by daisy chaining several boards or connecting two SP0631A directly to a SP0630A.
The SP0631A PXIe Switch PCIe cable adapter card is designed to create a flexible and scalable PXIe fabric solutio
Features
SP0633A
PCIe Gen4 x4 CMI copper cable, 1.0 meter.
SP0634A
Integrated Optical cable, 10-meter, fiber cable
SP0632A
The SP0632A PXIe Peripheral Module is designed to create a flexible and scalable CompactPCI Express/PXIe expansion solution. The SP0632A enables connectivity to other PXIe chassis utilizing the SP0631A PXIe switch card.
The SP0632A PXIe Peripheral Module is designed to create a flexible and scalable CompactPCI Express/PXIe expansion solution. The SP0632A enables connectivity to other PXIe chassis utilizing the SP0631A PXIe switch card.
SP0630A
The SP0630A Gen4 Host/Target Adapter is a high-performance transparent solution for connecting servers to external I/O subsystems. Based on Microsemi® Gen4.0 PCI Express bridging architecture, the SP0630A adapter enables reliable transparent PCIe cable connections and clock isolation. For high performance applications, the SP0630A delivers flexibility and performance with extremely high data quality. It combines 256 Gb/s performance with the low latency of PCI Express, which is ideal for external I/O Expansion systems.
RP5903C
Parallel kit for RP5900 series power supplies and EL4900 series electronic loads, including fiber optic cable and transmitter module.
The RP5903C Parallel Kit enables parallel operation of multiple RP5900 series regenerative DC power supplies and EL4900 series DC electronic loads. It includes a fiber optic cable and a transmitter module for reliable communication and synchronization.
NoteRP5903C is not available for sale in South Korea
RP5902C
Interface board enabling analog and RS-232 communication for RP5900 series power supplies and EL4900 series electronic loads.
The RP5902C Interface Board enables analog and RS-232 connections for the RP5900 series regenerative DC power supplies and EL4900 series DC electronic loads. It’s suitable for applications requiring flexible control or integration with legacy systems.
RP5901C
Interface board enabling GPIB communication for RP5900 series power supplies and EL4900 series electronic loads.
The RP5901C Interface Board provides GPIB communication for RP5900 series regenerative DC power supplies and EL4900 series DC electronic loads. It enables standardized remote control and monitoring through the GPIB interface.
DSOXLAN
Operate your oscilloscope remotely from your PC using a virtual web browser interface.
LAN/VGA module gives you network connectivity and complete LXI compliant support as well as the ability to connect to an external monitor. Operate your scope remotely from your PC using the web browser interface with the virtual front panel interface that looks and acts as the real front panel on the scope with the same associated keys and knobs. Oscilloscope is required.
DSOXGPIB
DSOXGPIB GPIB Connection Module plugs into the rear panel expansion slot to provide handshaking and interface communications over an 8-bit data bus.
GPIB (also known as IEEE-488 or HPIB) is a standard for instrumentation communication and control and used by many manufacturers.
The DSOX2000-806 product is discontinued the replacement is the DSOXGPIB.
U5532C
U5532C USB Power Sensor Module for Measuring Receiver provides the N5531X measuring receiver user with a single RF input device covering up to 50 GHz.
The U5532C USB power sensor module is specially design for the N5531X measuring receiver. Based on the Keysight USB power sensor and a power splitter, the U5532C provides the N5531X measuring receiver user with a single RF input device covering up to 50 GHz. Using of the U5532C USB power sensor module eliminates the requirement of an external power meter, simplifying the setup process and saving lab space. The measurement integrity and accuracy are guaranteed by the fully defined specification sets. The traceability of measurement uncertainties is also ensured.
The newly introduced feature of “on-board” calibration file (for the U5532C with serial number prefix MY/SG6013 or higher) automatically retrieves the cal factors stored inside each U5532C sensor module. This makes the U5532C a truly “plug-n-play” USB device minimizing the human errors and saving operator’s precious time.
E5810B
Share test systems using a remote gateway between networked computers and GPIB, USB, and RS-232 instruments.
The E5810B is the next generation of the E5810A and provides a gateway between networked-equipped computer systems (using LAN) and GPIB, USB and RS-232 instruments in one-box connectivity solution. With this gateway, multiple users can share the instruments from different locations via a LAN (1000BASE-T(1Gigabit)/100BASE-TX/10BASE-T)