Fabry-Perot Fixed Wavelength Laser Source

Fabry-Perot laser sources provide stable power references.

prod_image
  • Output power

    +3 dBm (Option 085); +13 dBm (Option 135)

  • Fiber Type

    Multimode Fiber (Option 085); PM Fiber (Option 135)

  • Laser Type

    Fabry-Perot

  • Wavelength

    850 nm (Option 085); 1310 nm/ 1550 nm (Option 135)

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • N7710C with option 085 is equipped with an 850 nm FP laser and multimode optical fiber output, suitable for 802.3ae
  • N7710C with option 135 consists of two FP lasers, one at 1310 nm and one at 1550 nm wavelength, each equipped with polarization-maintaining single mode fiber (PMF) outputs

Frequently Asked Questions