Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Maximize Wi-Fi 7 performance with a turnkey solution providing RF, throughput, load testing, and cellular / Wi-Fi® interworking of both clients and access points.
Technology
5G NR, WLAN
Maximum frequency
7.125 GHz
RF ports
8 total (8 DL+UL)
Minimum frequency
380 MHz
Maximum aggregated NR bandwidth
400 MHz
Maximum bandwidth
800 MHz
Find out what's included and explore available upgrade options from Keysight.
The Keysight E7515W UXM wireless connectivity test solution supports next-generation Wi-Fi 7. The platform enables the most advanced Wi-Fi® / cellular coexistence testing and unique testing of fixed wireless access (FWA) devices. Developed by the IEEE as the 802.11be standard, Wi-Fi 7 is the next generation of Wi-Fi wireless communications technology, promising significant performance advancements and improvements over the previous Wi-Fi 6E and Wi-Fi 6 standards.
The UXM wireless connectivity test solution supports client and access point (AP) test setup, interworking testing, functional testing, load testing, and FWA testing from a turnkey, integrated, compact solution.
Built on the same hardware architecture as the Keysight E7515B UXM 5G wireless test platform, the E7515W can perform extensive RF parameterized testing and IEEE conformance with full rate throughput. This solution introduces a unique rate versus range test, enhanced receiver (Rx) sensitivity, and a powerful Wi-Fi 6 / 6E / 7 device under test orthogonal frequency-division multiple access (OFDMA) analysis. The analysis method involves sweeping through every possible resource unit (RU) allocation for a thorough assessment.
The E7515W UXM conducts client device mobility characterization and offers a wide range of metrics such as throughput, packet loss, retransmissions, aggregation, and jitter. The platform supports Wi-Fi cellular interworking like Wi-Fi offload and voice-over Wi-Fi (VoWiFi) calling, running both the cellular and Wi-Fi simultaneously.
The one-box capability for fixed wireless access testing is unique in the industry, wrapping around the device under test with Wi-Fi client simulation on the fronthaul and cellular backhaul. This system can load hundreds of Wi-Fi clients on an access point (AP) for Wi-Fi 6 and 7. The platform offers comprehensive benchmarking and quality of experience (QoE) validation using integrated VeriWave technology.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.