What are you looking for?
Foundry Partners - MACOM
MACOM Technology Solutions
MACOM Technology Solutions (“MACOM”) designs and manufactures high-performance semiconductor products for the Telecommunications, Industrial and Defense and Datacenter industries.
MACOM’s Foundry provides design assistance, proven processes, testing and support to fulfill customer specifications from initial development to recurring production.
In addition to foundry services, MACOM provides standard products and custom design service based on customer specifications.
MACOM offers non-linear, scalable GaN HEMT, GaAs pHEMT, and GaAs mHEMT models and full PDKs for Keysight’s Advanced Design System (ADS).
MACOM North Carolina Semiconductor Center GaN-based HEMTs
MACOM North Carolina Semiconductor Center GaN HEMT MMIC processes feature high-power density (up to 9 Watts/mm) transistors, slot vias, high reliability up to 275ºC operating junction temperatures, and scalable unit cells (1 to 8mm/Cell). The value of such MMICs is more power bandwidth and higher efficiency within a smaller footprint compared to other MMIC technologies.
MACOM North Carolina Semiconductor Centers Advanced Design System (ADS) PDK support matrix is below:
| Process Name | Process Description | Latest ADS Version Supported | Front/Back PDK | EM Substrate | MMIC Toolbar | DRC | LVS | Electro-Thermal |
|---|---|---|---|---|---|---|---|---|
| G28V3 | 0.4 µm GaN HEMT, 28 V | ADS 2023 Update 2.0 | F/B | Y | Y | Y | Y | Y |
| G50V3 | 0.4 µm GaN HEMT, 50 V | ADS 2023 Update 2.0 | F/B | Y | Y | Y | Y | Y |
| G28V4 | 0.25 µm GaN HEMT, 28 V | ADS 2023 Update 2.0 | F/B | Y | Y | Y | Y | Y |
| G28V5 | 0.15 µm GaN HEMT, 28 V | ADS 2023 Update 2.0 | F/B | Y | Y | Y | Y | Y |
| G40V4 | 0.25 µm GaN HEMT, 40 V | ADS 2023 Update 2.0 | F/B | Y |
Y | Y | Y | Y |
| G50V4-1 | 0.25 µm GaN HEMT, 50 V | ADS 2023 Update 2.0 | F/B | Y | Y | Y | Y | Y |
MACOM North Carolina Semiconductor Center PDKs
MACOM North Carolina Semiconductor Center PDKs are distributed by MACOM and are available for immediate use with the Keysight ADS software.
For more information, Visit https://www.macom.com/rfproducts/rf-foundry or contact MACOM at rf.foundry@macom.com
MACOM European Semiconductor Center (ESC) provides ADS PDKs
MACOM’s European Semiconductor Center in Limeil- Brévannes, France, has a 40+ year heritage in material science, III-V semiconductor wafer processing and MMIC design. Its differentiated Gallium Arsenide (GaAs) and Gallium Nitride (GaN) compound semiconductor manufacturing capabilities include multiple semiconductor processes. The MACOM European Semiconductor Center’s high-performance millimeter wave technologies, including GaAs pHEMT, GaAs mHEMT and GaN HEMT, are in full production. These services enable cut-off frequencies as high as 400 GHz via the mHEMT technology.
MACOM European Semiconductor Center Advanced Design System (ADS) PDK support matrix is below:
| Process Name | Process Description | Latest ADS Version Supported | Front/Back PDK | EM Substrate | MMIC Toolbar | DRC | LVS - Device Recognition | LVS - Physical Nets | Electro-Thermal |
|---|---|---|---|---|---|---|---|---|---|
| ED02AH | E/D-Mode PHEMT | ADS 2022 | F/B | Y | Y | Y | Y | Y | N |
| D01PH(S) | D-Mode Power PHEMT | ADS 2022 | F/B | Y | Y | Y | Y | Y | N |
| D01MH | D-Mode Mid-Power Low Noise MHEMT | ADS 2022 | F/B | Y | Y | Y | Y | Y | N |
| D007IH | D-Mode Ultra Low Noise MHEMT | ADS 2022 | F/B | Y | Y | Y | Y | Y | N |
| D01GH and D006GH | D-Mode GaN HEMT | ADS 2022 | F/B | Y | Y | Y | Y | Y | Y |
MACOM European Semiconductor Center PDKs
MACOM European Semiconductor Center PDKs are distributed by MACOM and are available for immediate use with the Keysight ADS software.
Contact your MACOM European Semiconductor Center foundry partner directly, PDK updates are available from https://extranetfr.macom.com/
Return to the RFIC and MMIC EDA Foundry PDK Partners page.