What are you looking for?
AI Natural Language Assistants for Keysight ADS
Keysight is pleased to introduce AI-based Natural Language Assistants for the Keysight ADS software, helping RF and high-speed users become immediately productive with trusted, secure AI tools.
For more information, please watch AI-based Natural Language Assistants for the Keysight ADS software
EDA Learning Assistant (Chat)
Keysight EDA Learning Assistant (Chat) is a generative AI solution that provides quick, context-aware answers to product-related questions while you work with Keysight ADS. The learning assistant capability consists of an ADS plug-in for your desktop and a Learning Assistant Inference Server. It is trained on ADS 2026 Update 1.0 product documentation, knowledge base articles, Python API content, and YouTube videos.
EDA Learning Assistant Plug-in Installer
This component extends the ADS help system to support natural language queries and provide just-in-time answers to your desktop.
This is available on all platforms that support ADS. Choose your operating system below to download the correct plugin installer. Once downloaded, extract and open the installer. You will need the URL for the EDA inference server (either cloud or enterprise-installed per instructions below) to complete the installation. For more details, please visit Install Learning Assistant in ADS - Keysight EDA Chat
NOTE: The EDA Learning Assistant (Chat) add-on enabled for ADS 2026 Update 1 or earlier is not compatible with ADS 2026 Update 2 and later versions.
| Platform | Product | Filename | MD5 | Downloads |
|---|---|---|---|---|
| Windows | ADS 2026 Update 2 | EDA_Chat_Client_1_1_3_win_x64.zip | 6E75900C1ABE1F0DD4A5E21EB8BD6925 | Download here |
| Linux | ADS 2026 Update 2 | EDA_Chat_Client_1_1_3_lin_x64.zip | DC22A6F88602C20B771F8B2A5102996C | Download here |
| Windows | ADS 2026 Update 1 | EDA_Chat_Client_1_1_2_win_x64.zip | 0635C29CC270871C1BA064EE68BCFEF9 | Download here |
| Linux | ADS 2026 Update 1 | EDA_Chat_Client_1_1_2_lin_x64.zip | AEBD25A0F844BE87D59FD0EFD0A9E020 | Download here |
EDA Inference Server for Learning Assistant
This is an optional install not typically required by the end-user. This installer provides the engineer application team the tools to install and manage an on-premises Inference Server for Learning Assistant if not using the Keysight-provided cloud server.
You can deploy the on-premises EDA inference server when you prefer to deploy and manage the EDA Chat backend server within your infrastructure. This method requires installation, deployment, and configuration of the backend server on your premises.
To deploy the EDA Chat backend server on-premises, you must meet the prerequisites. For further technical instructions, visit Set Up EDA Chat Backend Server - Keysight EDA Chat
| Platform | Available Knowledge | Filename | MD5 | Downloads |
|---|---|---|---|---|
| Linux | ADS 2026 Update 2 | EDA_Chat_Backend_1.0.4_lin_x64.tar.gz | F2579020DAC6861138540C0C2A12A69B | Request here |
| Linux | ADS 2026 Update 1 | EDA_Chat_Backend_1.0.3_lin_x64.tar.gz | F8D891A21F1AC3D4573D140864B48C66 | Request here |
EDA Tool Assistant (CoPilot)
The EDA tool assistant capability consists of an ADS plug-in for your desktop. The EDA Copilot Tool Assistant is an intelligent, prompt-driven system designed to streamline and automate simulation and analysis within the ADS environment. Provided on an early access basis, it not only answers user queries with precision but also performs complex actions such as setting up simulations/analysis, executing them, and plotting the results—all through natural language prompts. Contact us to learn more
This is available on all platforms that support ADS. Choose your operating system below to download the correct plugin installer. Once downloaded, extract and open the installer. You will need the URL for the EDA inference server to complete the installation.For more details on installation please visit Install EDA Tool Assistant in RFPro/SIPro - Keysight EDA Tool Assistant. For details to enable the add-on please visit Enable Keysight EDA CoPilot Add-on - Keysight EDA CoPilot
NOTE: The EDA Tool Assistant (Copilot) add-on enabled for ADS 2026 Update 1 or earlier is not compatible with ADS 2026 Update 2 and later versions.
EDA Tool Assistant Installer
Download the following for ADS 2026 Update 2 and later
| Platform | Filename | MD5 | Downloads |
|---|---|---|---|
| Windows | EDA_CoPilot_Client_0.0.4_win_x64.zip | 23910CD0E64BEBCBFE54796351B4C99D | Download here |
| Linux | EDA_CoPilot_Client_0.0.4_lin_x64.zip | 96C11AE48FEB1392BECAB1756F203C30 | Download here |
Download the following for ADS 2026 Update 1 and earlier
| Platform | Filename | MD5 | Downloads |
|---|---|---|---|
| Windows | EDA_CoPilot_Client_0.0.3_win_x64.zip | 3E15CD246B17F9DF2725496001373F6A | Download here |
| Linux | EDA_CoPilot_Client_0.0.3_lin_x64.zip | 581C34AF016B3FF0A19BB82C06A5B6F8 | Download here |
EDA Inference Server for Tool Assistant
This is an optional install not typically required by the end-user. This installer provides the engineer application team the tools to install and manage an on-premises inference server if not using the Keysight-provided cloud server.
You can deploy the on-premises EDA Inference Server for Tool Assistant when you prefer to deploy and manage the EDA Chat backend server within your infrastructure. This method requires installation, deployment, and configuration of the backend server on your premises.
To deploy the EDA Inference Server for Tool Assistant on-premises, you must meet the prerequisites. For further technical instructions, please visit Set Up EDA CoPilot Backend Server - Keysight EDA CoPilot
| Platform | Filename | MD5 | Downloads |
|---|---|---|---|
| Linux | EDA_Copilot_Backend_0.0.4_lin_x64.tar.gz | 1B59D8A97453F3E966CFFEF0BF9A3A93 | Request here |
Return to the Advanced Design System (ADS) Software downloads page.