AI Natural Language Assistants for Keysight ADS

Keysight is pleased to introduce AI-based Natural Language Assistants for the Keysight ADS software, helping RF and high-speed users become immediately productive with trusted, secure AI tools.

For more information, please watch AI-based Natural Language Assistants for the Keysight ADS software

EDA Learning Assistant (Chat)

Keysight EDA Learning Assistant (Chat) is a generative AI solution that provides quick, context-aware answers to product-related questions while you work with Keysight ADS. The learning assistant capability consists of an ADS plug-in for your desktop and a Learning Assistant Inference Server. It is trained on ADS 2026 Update 1.0 product documentation, knowledge base articles, Python API content, and YouTube videos. 

EDA Learning Assistant Plug-in Installer

This component extends the ADS help system to support natural language queries and provide just-in-time answers to your desktop. 

This is available on all platforms that support ADS.  Choose your operating system below to download the correct plugin installer.  Once downloaded, extract and open the installer.  You will need the URL for the EDA inference server (either cloud or enterprise-installed per instructions below) to complete the installation.  For more details, please visit Install Learning Assistant in ADS - Keysight EDA Chat 

NOTE: The EDA Learning Assistant (Chat) add-on enabled for ADS 2026 Update 1 or earlier is not compatible with ADS 2026 Update 2 and later versions.

PlatformProductFilenameMD5Downloads
WindowsADS 2027EDA_Chat_Client_1_2_0_win_x64.zip0EBA462D309AAF2E7A852FA63A325452Download here
LinuxADS 2027EDA_Chat_Client_1_2_0_lin_x64.zipE94113BFF9E29CF4F4E0DA813BF9350CDownload here
WindowsADS 2026 Update 2EDA_Chat_Client_1_1_3_win_x64.zip6E75900C1ABE1F0DD4A5E21EB8BD6925Download here
LinuxADS 2026 Update 2EDA_Chat_Client_1_1_3_lin_x64.zipDC22A6F88602C20B771F8B2A5102996CDownload here
WindowsADS 2026 Update 1EDA_Chat_Client_1_1_2_win_x64.zip0635C29CC270871C1BA064EE68BCFEF9Download here
LinuxADS 2026 Update 1EDA_Chat_Client_1_1_2_lin_x64.zipAEBD25A0F844BE87D59FD0EFD0A9E020Download here

EDA Inference Server for Learning Assistant

This is an optional install not typically required by the end-user.  This installer provides the engineer application team the tools to install and manage an on-premises Inference Server for Learning Assistant if not using the Keysight-provided cloud server. 

You can deploy the on-premises EDA inference server when you prefer to deploy and manage the EDA Chat backend server within your infrastructure. This method requires installation, deployment, and configuration of the backend server on your premises. 

To deploy the EDA Chat backend server on-premises, you must meet the prerequisites.  For further technical instructions, visit Set Up EDA Chat Backend Server - Keysight EDA Chat

PlatformAvailable KnowledgeFilenameMD5Downloads
LinuxADS 2026 Update 2EDA_Chat_Backend_1.0.4_lin_x64.tar.gzF2579020DAC6861138540C0C2A12A69BRequest here
LinuxADS 2026 Update 1EDA_Chat_Backend_1.0.3_lin_x64.tar.gzF8D891A21F1AC3D4573D140864B48C66Request here

    EDA Tool Assistant (CoPilot)

    The EDA tool assistant capability consists of an ADS plug-in for your desktop. The EDA Copilot Tool Assistant is an intelligent, prompt-driven system designed to streamline and automate simulation and analysis within the ADS environment. Provided on an early access basis, it not only answers user queries with precision but also performs complex actions such as setting up simulations/analysis, executing them, and plotting the results—all through natural language prompts. Contact us to learn more

    This is available on all platforms that support ADS.  Choose your operating system below to download the correct plugin installer.  Once downloaded, extract and open the installer.  You will need the URL for the EDA inference server to complete the installation.For more details on installation please visit Install EDA Tool Assistant in RFPro/SIPro - Keysight EDA Tool Assistant. For details to enable the  add-on please visit Enable Keysight EDA CoPilot Add-on - Keysight EDA CoPilot

    NOTE: The EDA Tool Assistant (Copilot) add-on enabled for ADS 2026 Update 1 or earlier is not compatible with ADS 2026 Update 2 and later versions.

    EDA Tool Assistant Installer

    Download the following for ADS 2026 Update 2 and later

    PlatformFilenameMD5Downloads
    WindowsEDA_CoPilot_Client_0.0.4_win_x64.zip23910CD0E64BEBCBFE54796351B4C99DDownload here
    LinuxEDA_CoPilot_Client_0.0.4_lin_x64.zip96C11AE48FEB1392BECAB1756F203C30Download here

    Download the following for ADS 2026 Update 1 and earlier

    PlatformFilenameMD5Downloads
    WindowsEDA_CoPilot_Client_0.0.3_win_x64.zip3E15CD246B17F9DF2725496001373F6ADownload here
    LinuxEDA_CoPilot_Client_0.0.3_lin_x64.zip581C34AF016B3FF0A19BB82C06A5B6F8Download here

    EDA Inference Server for Tool Assistant

    This is an optional install not typically required by the end-user.  This installer provides the engineer application team the tools to install and manage an on-premises inference server if not using the Keysight-provided cloud server. 

    You can deploy the on-premises EDA Inference Server for Tool Assistant when you prefer to deploy and manage the EDA Chat backend server within your infrastructure. This method requires installation, deployment, and configuration of the backend server on your premises. 

    To deploy the EDA Inference Server for Tool Assistant on-premises, you must meet the prerequisites.  For further technical instructions, please visit Set Up EDA CoPilot Backend Server - Keysight EDA CoPilot

    PlatformFilenameMD5Downloads
    LinuxEDA_Copilot_Backend_0.0.4_lin_x64.tar.gz1B59D8A97453F3E966CFFEF0BF9A3A93Request here

     

    Return to the Advanced Design System (ADS) Software downloads page.