What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
ADS 2020 Update 0.2
ADS 2020 Update 0.2 addresses 13 items (bugs/requests/stories) in the following areas:
- Design Editing
- Design & Tech Management
- Electrothermal
- Examples & Design Guides
- FEM
- RFPro
- SIPro
For more details refer to Release Notes.
| Platform | Filename | Downloads | Size | md5sum |
|---|---|---|---|---|
| Linux 64-bit | ads_2020_update0.2_linux_x64.zip | Download | 907,018,240 bytes (865 MB) | f2789c40c98cd3dc3671072a8458ea36 |
| Windows 64-bit | ads_2020_update0.2_win_x64.zip | Download | 331,350,016 bytes (316 MB) | 09b81dcd6efbf57b17a03abaa4bc3787 |
| Documentation | ADS2020_Update0.2.zip | Download | 394,240 bytes (385 KB) | N/A |
Note: ADS 2020 Update 0.2 is a minor update release and must be installed on ADS 2020 SHP (with or without update 0.1)
Documentation
- Release Notes (PDF, 178 KB)
- Installation Instructions (PDF, 256 KB)
Return to the ADS Software downloads page.