3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Understanding the limits of your design is critical.
Learn:
Lesson 1 - Insights from GreatScott!
Engineering creator GreatScott! uses his YouTube channel to share his knowledge of electronics. GreatScott! shares his insights on component characterization and testing, and how he uses these techniques to design and build innovative projects.
Lesson 2 - Component characterization with a VNA
Use a vector network analyzer (VNA) to characterize components. The VNA is a powerful tool that can be used to measure the frequency response, impedance, and other properties of components.
Lesson 3 - DC-DC converter testing with a DAQ
Use a data acquisition system (DAQ) to test DC-DC converters. The DAQ can be used to measure the efficiency, output voltage, and other performance parameters of DC-DC converters.
Lesson 4 - Diode IV-characterization with an SMU
Use a source measurement unit (SMU) to characterize diodes. The SMU can be used to measure the current-voltage (IV) curve of a diode, which can be used to determine the diode's properties such as its forward voltage drop and reverse breakdown voltage.
hardware
E5080B ENA Vector Network Analyzer
E5080B ENA vector network analyzer with an enhanced TDR measurement option offers robust component test of passive devices and frequency converters.
How to Monitor Battery Health and Temperature
Perform fast data logging measurements of multiple temperature points using a data acquisition system
What are you looking for?