BE3-class Battery Emulator, with battery profiler software

This integrated battery profiler and simulator allows engineers to quickly access their device’s current drain so they can optimize designs for longer battery life.

prod_image
  • Maximum power

    200 W

  • Maximum current per output

    20 A

  • Maximum voltage per output

    30 V

  • Number of outputs

    1

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Design for Better Battery Life

The Keysight E36731A battery emulator and profiler is an integrated electronic load and power supply developed to use with Keysight PW9253A PathWave Advanced Battery Test and Emulation software. An emulated battery gives you a known good reference for testing at any charge level. Quickly assess the effect of design or software changes on battery life by emulating any battery charge state. Leverage emulation and precise current drain analysis to achieve longer battery life or to reduce the size of your device.

  • Generate accurate battery profiles using the simulated current drain of a device.
  • Instantly emulate any battery charge state and display real-time current drain data.
  • Achieve accurate battery run-down tests by emulating your device’s current drain.
  • Estimate battery aging effects to predict device performance throughout its lifetime.
  • Streamline your workflow with an integrated power supply and an electronic load.
  • Creates a battery model for any battery type.
  • Power up to 200W, 30V, and 20A.