Speedy Delivery Meets Reliable InnovationCertified Keysight Used EDUX1002G Oscilloscope: 50 MHz, 2 Channels On Sale
Key Specifications
Bandwidth
50 MHz
Analog Channels
2
Update Rate
50,000 wfms/sec
Built-in Waveform Generator Frequency
20 MHz
Warranty
Standard 3 years
Featured Resources
Learn how to get the most out of your equipment

Declassification of the InfiniiVision X-Series Oscilloscopes
6 Oscilloscope Tricks to Get the Most Out of Your Scope

Engineering Essentials Oscilloscopes
InfiniiVision 1000 X-Series Oscilloscopes
FAQs
Explore our range of Keysight equipment to find the perfect option for your needs and budget
| Keysight New | Keysight Premium Used | Keysight Used | |
| Savings | None | Up to 70% | Up to 90% |
| Condition | New | Like New | Working Condition |
| Firmware | Latest | Updated | As is |
| Calibration | Full | Full | As listed |
| Accessories | New | New | As listed |
| Warranty | 1 to 5 Years | Like New | 90 Days Warranty |
| Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
Keysight Premium Used Equipment Typically Comes with Like-New Warranty and the Same Accessories as New Products:
- Detailed Listing Information: For precise details about the included accessories, please refer to the product listing.
- Optional Add-Ons: At the bottom of each listing, you can see the accessories that are included in the offer and what you can add.
Explore Keysight Premium Used Equipment now.
Additional Accessories and Support:
- Keysight Premium Used: Keysight Premium Used listings include like-new accessories like power cords.
- Additional Accessories: Additional accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
- Post-Purchase Ordering: For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or, if available for your region, check our online store here.
Discover our range of accessories now.



Why You Should Work with Keysight















