Official Used
Equipment Store
Fast Delivery, Full Performance, Fraction of the Cost

Used Keysight BERTs: M8020A/M8062A

Save 40-90% off list price
Faster availability than new equipment
Flexible warranty options available

Get Your BERT – Shipping Now

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

The Testing Equipment Dilemma

Current analyzers can't handle 32 Gb/s

Equipment costs drain annual budgets fast

Procurement cycles outlast project timelines

What's Actually at Stake

  • Equipment limitations waste costly engineering time
  • Slow testing shrinks your market opportunity
  • Bugs found later in the process cost more to fix
  • 97% say equipment problems hurt business (Keysight 2019 study)

Here’s What You Get When Buying Directly from the OEM

  • You Skip the Queue
    Skip the long wait for critical test equipment. While others face months of delays and supplier follow-ups, you will have your BERT system in hand just days after ordering, ready to keep your project on schedule without sacrificing test quality.
  • You Trust Your Test Data
    We eliminate the frustration of inconsistent test results that waste valuable troubleshooting time. When you buy from the Keysight Used Equipment Store, you get precise, repeatable measurements.
  • You Upgrade Without Overpaying
    Why let budget constraints limit your testing capabilities? Enjoy the same advanced features as users of brand-new equipment without the associated financial strain.

Cut Testing Costs, Not Capabilities
Get the BERT functionality you need for significantly less than list price, freeing budget for other critical projects.

Simplified Budget Justification
Make your acquisition proposal stronger with clear cost offsets from equipment trade-ins, helping streamline approval with procurement teams.

See all Keysight's BERTs in stock

Second-Hand. First-Class.

5 Reasons To Buy Directly From Keysight

Engineering’s Solution to Data Errors.

What is a Bit Error Rate Tester (BERT)?

Used Keysight BERTs

The Perfect Fit in Your Industry

Speeds up to 32.4 Gb/s
Test 5G, fiber optic, and broadband equipment at full data rates

Advanced jitter injection capabilities
Stress-test receivers under worst-case signal conditions

Built-in interference sources
Validate signal recovery in crowded RF environments

Comprehensive compliance testing
Ensure adherence to telecom standards with one system instead of multiple

 

Multi-lane testing up to 32.4 Gb/s
Simultaneously test multiple PCIe, Ethernet, or InfiniBand channels

Advanced clock recovery capabilities
Validate server interconnects under realistic conditions

Calibrated jitter injection
Stress test high-speed server interconnects at margin limits

Real-time BER analysis
Identify intermittent errors quickly that other systems might miss

Precise pattern generation
Validate memory interfaces and serial buses thoroughly

Built-in equalization controls
Characterize device performance across various signal conditions

Advanced compliance testing
Verify conformance to USB, HDMI, DDR standards with a single system

Future-proof platform
Scale your testing capabilities as standards evolve, protecting your investment

Proven Industry Leadership to Accelerate Your Progress

Our Equipment is Chosen by Industry Leaders

Keysight is the global innovation partner for high-growth industries. Our equipment and solutions are trusted by industry leaders to accelerate innovation and create, optimize, and monitor with more confidence.

We work with
10/10 of the top automotive companies
We work with
23/25 of the top technology companies
We work with
14/15 of the top mobile operators
We work with
10/10 of the top engineering universities
We work with
25/25 of the top semiconductor companies
We work with
22/25 of the top aerospace and defense contractors
Revenue
$5.4B
“Great Place To Work” Award
5x
Employees
­15K
Market Position
#1
Customers
30k+
Countries
100+

Feature-Packed Bit-Error-Rate Testers

Stress Testing Beyond the Limits

Push Designs Beyond Compliance to Ensure Field Reliability

  • Precise stress injection beyond standard compliance requirements
  • User-definable worst-case scenario modeling
  • Adjustable margin testing with pass/fail boundary detection
  • Automated stress sweep capability with statistical analysis
  • Environmental condition simulation (temperature, voltage variation)

Find failure points before your customers do. Our BERTs' advanced stress testing capabilities build confidence in your products by exceeding basic compliance standards.

Browse BERTs On Sale

Optional KeysightCare Assured Support

Expert Help When You Need It Most

  • Rapid technical response (≤ 4 hours) for urgent issues
  • Access to Keysight application specialists for personalized support
  • Comprehensive Knowledge Center access for self-service resources
  • Guaranteed repair turnaround time (≤ 10 days)
  • Global coverage transferable worldwide

Minimize downtime and prevent project delays with KeysightCare Assured. Get direct access to measurement experts who understand your unique testing challenges.

Browse BERTs On Sale

Key Specifications

Data Rate

Up to 32.4 Gb/s

Interface Testing

PCIe / Ethernet / USB

Calibrated Jitter

Supported

Pattern Generation

Supported

SerDes Testing

100G CAUI-4

Compare Keysight BERTs to Other Analyzers

On Sale
Keysight BERT M8020A
Tests digital error rates
Detects transmission failures
Pattern-based measurements
Data center applications
Validates interface standards
Up to 32 Gb/s data rates
Keysight Signal Analyzer UXA N9040B
Analyzes frequency spectrums
Identifies signal interference
Frequency-based measurements
RF communications testing
Confirms spectral compliance
Up to 50 GHz frequency range
Keysight Oscilloscope MXR-Series
Visualizes time-domain signals
Shows signal integrity issues
Voltage-based measurements
General electronics debugging
Verifies signal timing
Up to 6 GHz bandwidth
Our Mission: The Best Solution for You

“What separates our used BERTs from others? We built them, we refurbish them, and we stand behind them with up to 5 years warranty — all at a fraction of new costs.”

FAQs

What's the difference between the M8020A and M8062A?

The M8020A is Keysight's high-performance BERT platform supporting data rates up to 16 or 32 Gb/s. The M8062A is a front-end module that integrates with the M8020A to extend its capabilities to 32.4 Gb/s and adds features like calibrated jitter injection and integrated de-emphasis.

Browse Keysight's BERTs now

How quickly can I get a used BERT system?

Keysight Used Equipment typically ships within 1 week for standard used units, or 1-4 weeks if calibration is required. Premium Used units take approximately 4 weeks depending on model, considerably faster than the 6+ month lead times often quoted for new equipment.

Browse Keysight's BERTs now

Are there hidden costs I should be aware of?

Our transparent pricing includes all necessary software and licenses for standard operation. We clearly identify any optional accessories or calibration services so you can make informed decisions without surprise expenses.

Browse Keysight's BERTs now

What technical support do I receive with a used BERT?

All Keysight Used Equipment comes with standard warranty and access to technical support. You can also add KeysightCare service packages for enhanced support, including application consulting and expedited repairs. Unlike competitor experiences, we won't abandon you when complex measurement challenges arise.

Browse Keysight's BERTs now

Is buying used equipment risky compared to new?

Not with Keysight Premium Used. Our 101-point quality check and factory calibration ensure like-new performance. With our extended warranty options, you actually get better protection than many new equipment purchases, eliminating the perceived risk of buying used.

Browse Keysight's BERTs now

How do I know this is the right BERT for my application?

Our technical team can help assess your specific testing requirements and recommend the appropriate configuration. With Keysight's expertise in test and measurement, we ensure you get equipment that precisely matches your needs rather than generic solutions.

Browse Keysight's BERTs now

How does the M8020A BERT perform accurate receiver characterization across different serial bus standards?

The M8020A provides measurable testing capabilities:

  • Specific bit error measurements across a wide dynamic range
  • Integrated clock data recovery for signal timing alignment
  • Configurable analyzer equalization settings for signal integrity
  • Precise loss emulation for real-world channel conditions
  • Support for PCI Express and other high-speed interfaces

For deeper insights, refer to our data sheets with exact performance parameters.

Browse Keysight's BERTs now

What measurement capabilities does the M8020A/M8062A provide beyond basic bit error rate testing?

The system offers multiple objective measurements:

  • Phase noise assessment with specified sensitivity values
  • Configurable triggers for synchronized measurement control
  • Defined MHz signal analysis bandwidth for signal characterization
  • User-adjustable internal sources for controlled testing
  • Variable output voltage settings for comprehensive margin testing

Browse Keysight's BERTs now

Can the BERT systems integrate with other test equipment like Spectrum Analyzers for complete system verification?

Yes, with specific connectivity options:

  • Standard interfaces for optical cable connections
  • Documented compatibility with arbitrary waveform generators
  • Verified connections to spectrum analyzers for signal analysis
  • Tested compatibility with HEV-EV test equipment
  • Published integration protocols for synchronized measurements

Integration capabilities are fully documented in the data sheets.

Browse Keysight's BERTs now

What is the Sample Rate of Keysight MXR Oscilloscopes?

Keysight MXR offers impressive sampling capabilities:

  • Sample rate of up to 16 GSa/s across all channels
  • Accurate capture of high-speed signals
  • Detailed waveform analysis

This high sampling rate ensures you capture the signal details you need to see.

Browse Keysight's BERTs now

Risk Free
Up to 5 Years Manufacturer Warranty
 
Leader in T&M
Pioneering
Quality
for 80+ Years
 
Certified Like-New
Latest Firmware and Calibration
 
First-Class
Full-Service Package with KeysightCare
 
Why You Should Work with Keysight
Customization
Add Software to Enhance Your Hardware.
 
Support
Personalized Service, Local Team
 
Availability
Wide Range of
Equipment In Stock
 
Extra Savings
Save 40-90%
+ 5% Online
+ 15% for Education