X-Series Measurement Applications

Noise Figure Measurement Application, Traditional UI

This bundle is part of PathWave X-Series Measurement Applications

Installs on: Instrument


Key Features

  • 30-Day Free Trial for X-Series Measurement Applications
  • Perform one-button noise figure and gain measurements from 10 MHz to 50 GHz
  • Provides multi-DUT calibration routine and measurement profiles to speed up noise figure measurements on multiple DUTs
  • Supports Keysight SNS Series noise sources and 346 Series noise sources and multi-stage converters, external LO control and manual mode
  • Combine with U7227x Series USB preamps for reduced noise figure measurement uncertainty
  • Measurements include noise figure, gain, Y-factor, effective temperature, and hot/cold power density
  • Estimate the overall noise figure using the measurement uncertainty calculator
  • Performance (hardware dependent)
    - Instrument noise figure: 17.25 dB at 1 GHz, 6.00 dB at 1 GHz with U7227A USB preamp
    - Instrument match: 1.52 at 1 GHz, 1.54 with U7227A USB preamp
  • Support multi-touch user interface and SCPI remote interface programming
  • KeysightCare software support subscription included

This Bundle Includes

  • N9069EM0D X-Series measurement application license for noise figure measurements with traditional UI
  • Noise figure measurement application software subscription and support (12-month)

 

System Requirements

Instrument Compatibility

This Bundle Is Part of…

PathWave X-Series Measurement Applications — The industry's broadest offering of measurement applications for benchtop and modular signal analyzers for cellular communications, wireless connectivity, aerospace/defense, and general purpose.


Learn more: PathWave X-Series Measurement Applications

Select a Configuration