X-Series Measurement Applications

Multi-standard Radio (MSR) Measurement Application, Multi-touch UI

This bundle is part of PathWave X-Series Measurement Applications

Installs on: Computer or Instrument


Key Features

  • 30-Day Free Trial for X-Series Measurement Applications
  • Perform MSR (Multi-Standard Radio) measurement per 3GPP standard (TR/TS 37 series)
  • Support transmitter test on any combination of the following 3GPP and 3GPP2 signals: LTE-FDD, LTE-TDD, W-CDMA/HSPA/HSPA+, GSM/EDGE/EDGE Evolution
  • Provides automatic sequencing function to eliminate the need for the wide analysis bandwidth option, reducing equipment cost for manufacturing
  • Modulation analysis measurements: EVM, frequency error plus more error metrics not tied to conformance test
  • Spectrum and power measurements: channel power, spectrum emission mask (SEM), normal adjacent channel power (ACP) for contiguous test configuration, cumulative ACP for non-contiguous test configuration, transmitter spurious emissions
  • Perform multi-carrier/multi-format measurements in one measurement sequence for channel power, ACP, SEM, spurious emissions and conformance EVM
  • Supports carrier allocating algorithm with preset selection based on contiguous and non-contiguous Test Configuration (TC) definitions in the 3GPP standard
  • Performance:
    • EVM floor (nominal): GSM/EDGE (0.6%), W-CDMA (1.5 %), LTE- FDD/TDD (0.36%) and TD-SCDMA (1.5%)
    • Power accuracy: Up to ±0.19 dB
  • Support multi-touch user interface and SCPI remote interface programming
  • KeysightCare software support subscription included

This Bundle Includes

  • N9083EM0E X-Series measurement application license for Multi-Standard Radio (MSR) RF conformance measurements with multi-touch UI
  • Multi-Standard Radio (MSR) measurement application software subscription and support (12-month)

 

System Requirements

Instrument Compatibility

This Bundle Is Part of…

PathWave X-Series Measurement Applications — The industry's broadest offering of measurement applications for benchtop and modular signal analyzers for cellular communications, wireless connectivity, aerospace/defense, and general purpose.


Learn more: PathWave X-Series Measurement Applications

Select a Configuration