Contact an Expert
X-Series Measurement Applications

GSM/EDGE/Evo Measurement Application, Multi-touch UI

This bundle is part of PathWave X-Series Measurement Applications

Installs on: Instrument


Key Features

  • 30-Day Free Trial for X-Series Measurement Applications
  • Compliant with GSM, EDGE and EDGE Evolution including VAMOS1 and Multi-Carrier BTS (MCBTS) per 3GPP GERAN standard
  • Base station measurements: phase and frequency error; output RF spectrum (ORFS) for single carrier, multi-carrier and VAMOS enabled BTS; power vs. time (PvT); intermodulation products; TX band spur and more
  • Mobile station measurement: EVM; phase and frequency error; ORFS; PvT; TX band spur and more
  • Support Multi-Carrier BTS (MCBTS) and adaptive QPSK (AQPSK) modulated VAMOS1 measurements per 3GPP TS 45 standard
  • Support multiple result views: constellation diagram, multi-slot power vs. time, ORFS for single and multi-carrier, demodulated bits, EVM vs. symbol, error summary, spectrum, time domain and more
  • Performance: EDGE Evolution EVM floor: up to 0.6% (0.4% nominal); EDGE ORFS due to modulation dynamic range: up to -84 dB (-85.9 dB typ.) at 600 kHz offset; Absolute power accuracy: up to ±0.19 dB
  • Support multi-touch user interface and SCPI remote interface programming
  • KeysightCare software support subscription included

This Bundle Includes

  • N9071EM0E X-Series measurement application license for GSM, EDGE and EDGE Evolution RF conformance measurements with multi-touch UI
  • GSM/EDGE/EDGE Evolution measurement application software subscription and support (12-month)

System Requirements

Instrument Compatibility

This Bundle Is Part of…

PathWave X-Series Measurement Applications — The industry's broadest offering of measurement applications for benchtop and modular signal analyzers for cellular communications, wireless connectivity, aerospace/defense, and general purpose.


Learn more: PathWave X-Series Measurement Applications

Select a Configuration

US$ 4,570