XR9-class Oscilloscope, 33 GHz, 4 Analog channels

The UXR0334B is the 33 GHz, 4 channel, Infiniium UXR-Series real-time oscilloscope, that offers 10-bit high-definition ADC, 20 femtoseconds (typical) of intrinsic jitter for exceptional jitter characterization.

prod_image
  • Analog channels

    4

  • Display size

    15.4 inch

  • Maximum memory depth

    2 Gpts

  • Maximum sample rate

    128 GSa/s

  • ADC resolution

    10 bits

  • Brands included

    UXR Series

  • Front-end connector size

    3.5 mm

  • Maximum bandwidth

    33 GHz

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • 33 GHz bandwidth and upgradable to 110 GHz of real-time oscilloscope bandwidth
  • 500 Mpts of memory per channel included and upgradable to 2 Gpts of memory per channel
  • 128 GSa/s sample rate on all channels
  • 160 MHz DDC included and upgradable to 2.16 GHz DDC
  • 160 MHz RTSA included and upgradable to 320 MHz RTSA
  • Optional configurable mmWave extension bandwidth window up to 30 GHz
  • High-definition 10-bit analog-to-digital converter (ADC)
  • The industry’s lowest noise and jitter measurement floor
  • The industry’s highest ENOB at all supported bandwidth
  • Optional calibration module N2127A for on-site self-calibration
  • High-speed SDA and Clock Recovery included
  • User-defined functions included
  • InfiniiSim Basic included to simply compensate for the channel loss with one block model
  • PrecisionProbe/PrecisionCable included helping quickly characterize the probe or cable loss

What’s included

  • Removable 960 GB enterprise grade SSD 2.5” hard drive
  • One Torque-Wrench 8 lb-in, 5/16 inch 
  • Five connector savers, 3.5 mm Female-to-Female
  • Ten connector saver collars
  • Country-specific power cord
  • Front cover
  • USB keyboard
  • USB optical mouse
  • ESD mat with wrist and heel straps
  • Calibration Certificate