Handheld Digital Multimeter, 4½ Digit, IP67

Rugged 60K counts, IP67 water and dust resistant DMM that withstands 10 ft drop. 800 hours of battery life. Includes counter, non-contact voltage detection and square wave output.

prod_image
  • Display type

    LCD

  • Digits of resolution

    4 ½

  • Maximum reading speed

    40 readings/s

  • Measurement functions

    DCV and ACV, DCI and ACI, 2-wire Resistance, Frequency, Capacitance, Diode test, Continuity test with visual and audio alerts, Temperature

  • Maximum measurable resistance

    600 MΩ

  • Battery life

    800 hours

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

U1282A  Handheld Digital Multimeter, 4½ Digit, IP67
U1282A Handheld Digital Multimeter, 4½ Digit, IP67

Model:

U1282A

QTY

Options

1

True RMS 60000 Count Handheld DMM | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years. | Warranty, 3mth for included accessories

1

Battery - Non-rechargeable AA 1.5V

1

Commercial calibration certificate with test data

Highlights

  • IP67 certified water and dust resistance withstands harsh environments and drops up to 10 feet
  • 60,000 counts resolution and 0.025% basic DCV accuracy
  • Continuity tests with visual and audio alerts
  • Built-in Low Pass Filter for accurate VFD troubleshooting
  • Vsense alerts in the presence of high AC voltage
  • Stay productive with 800 hours of battery life
  • Built-in square-wave generator
  • CAT III 1000 V and CAT IV 600 V Overvoltage Protection

What's included:

  • Standard 3-year warranty (90 days for un-serialized accessories)
  • Test lead set
  • IR-to-USB cable
  • Quick start guide
  • Batteries
  • Certificate of calibration