Handheld Digital Multimeter, 4 ½ Digit

50K counts DMM with frequency counter and square wave output.

prod_image
  • Display type

    LCD

  • Digits of resolution

    4 ½

  • Maximum reading speed

    7 readings/s

  • Measurement functions

    DCV and ACV, DCI and ACI, 2-wire Resistance, Frequency, Capacitance, Diode test, Continuity test, Temperature

  • Maximum measurable resistance

    500 MΩ

  • Battery life

    36 hours

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

U1252B  Handheld Digital Multimeter, 4 ½ Digit
U1252B Handheld Digital Multimeter, 4 ½ Digit

Model:

U1252B

QTY

Options

1

True RMS 50000 count handheld DMM with freq counter and squarewave output | KeysightCare Technical Support - 3 years | Commercial calibration certificate with test data | Return to Keysight Warranty - 3 years.

Highlights

  • 50,000 counts resolution on dual display
  • Built-in 20 MHz frequency counter and programmable square-wave generator
  • Built-in battery charging capability
  • CAT III 1000 V and CAT IV 600V Overvoltage Protection

What's included:

  • Standard 3-year Warranty (90 days for un-serialized accessories)
  • Test Lead Set
  • Rechargeable Ni-MH battery
  • Power cord and adapter

Frequently Asked Questions