Handheld Digital Multimeter, 4 ½ Digit, Basic

50K counts DMM for electronics troubleshooting.

prod_image
  • Display type

    LCD

  • Digits of resolution

    4 ½

  • Maximum reading speed

    7 readings/s

  • Measurement functions

    DCV and ACV, DCI and ACI, 2-wire Resistance, Frequency, Capacitance, Diode test, Continuity test, Temperature

  • Maximum measurable resistance

    500 MO

  • Battery life

    72 hours

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

U1251B  Handheld Digital Multimeter, 4 ½ Digit, Basic
U1251B Handheld Digital Multimeter, 4 ½ Digit, Basic

Model:

U1251B

QTY

Options

1

True RMS 50000 count handheld DMM | KeysightCare Technical Support - 3 years | Commercial calibration certificate with test data

1

Battery - Non-rechargeable 9V

1

Calibration Plan - Return to Keysight - 3 years

1

Extended Warranty - Return to Keysight - 5 years

Highlights

  • 50,000 counts resolution on dual display
  • Log measurements easily to PC with optional IR-to-USB cable
  • CAT III 1000 V and CAT IV 600V Overvoltage Protection

What is included:

  • Standard 3-year Warranty (90 days for un-serialized accessories)
  • Test Lead Set
  • 9 V Alkaline Battery