Handheld Digital Multimeter, 4 Digit, IP67

10K counts digital multimeter, dust/water resistant with flashlight, low input Z mode, non-contact voltage detection, harmonic ratio & dual/differential temperature.

prod_image
  • Display type

    LCD

  • Digits of resolution

    4

  • Maximum reading speed

    40 readings/s

  • Measurement functions

    DCV and ACV, DCI and ACI, 2-wire Resistance, Frequency, Capacitance, Diode test, Continuity test with visual and audio alerts, Temperature

  • Maximum measurable resistance

    100 MΩ

  • Battery life

    400

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

U1242C  Handheld Digital Multimeter, 4 Digit, IP67
U1242C Handheld Digital Multimeter, 4 Digit, IP67

Model:

U1242C

QTY

Options

1

True RMS 10000 Count Handheld DMM | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years. | Commercial calibration certificate with test data

1

Battery - Non-rechargeable AAA 1.5V

Highlights

  • Dust and water resistant, and the durability to withstand a 10-ft drop
  • Harmonic Ratio function detects harmonics easily in AC supply
  • Dual/Differential temperature measurement function eases HVAC troubleshooting
  • Low impedance mode eliminates ghost voltage
  • Non-contact voltage detection alerts of hot or live wires
  • Built-in LED flashlight and 400 hours of battery life
  • Keysight Remote Link Solution enabled
  • CAT III 1000 V and CAT IV 600 V Overvoltage Protection

What is included:

  • Standard 3-year Warranty (90 days for un-serialized accessories)
  • Test Lead Set
  • IR-to-USB Cable
  • Quick Start Guide
  • 4 x 1.5 V Batteries
  • Certificate of Calibration