Handheld Digital Multimeter, 4 Digit, Basic

10K counts DMM with switch/relay counter for glitch detection in installation and maintenance troubleshooting.

prod_image
  • Display type

    LCD

  • Digits of resolution

    4

  • Maximum reading speed

    7 readings/s

  • Measurement functions

    DCV and ACV, DCI and ACI, 2-wire Resistance, Frequency, Capacitance, Diode test, Continuity test, Temperature

  • Maximum measurable resistance

    100 MO

  • Battery life

    300

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

U1241B  Handheld Digital Multimeter, 4 Digit, Basic
U1241B Handheld Digital Multimeter, 4 Digit, Basic

Model:

U1241B

QTY

Options

1

True RMS 10000 count handheld DMM | KeysightCare Technical Support - 3 years | Commercial calibration certificate with test data | Warranty, 3mth for included accessories | Return to Keysight Warranty - 3 years.

1

Battery - Non-rechargeable AAA 1.5V

Highlights

  • Better viewability with dual-intensity backlighting
  • Detect glitches swiftly with built-in switch/relay counter
  • Log measurements easily to PC or mobile device (requires U1179A IR connectivity bracket)
  • CAT III 1000 V and CAT IV 600 V Overvoltage Protection
What's included:
  • Standard 3-Year Warranty (90 days for un-serialized accessories)
  • Test Lead Set
  • Quick Start Guide
  • 4 x 1.5 V Batteries
  • Certificate of Calibration