Handheld Digital Multimeter, 3 ½ Digit

Ergonomic shaped 6K counts DMM with flashlight, low input Z mode and continuity visual/audio alerts.

prod_image
  • Display type

    LCD

  • Digits of resolution

    3 ½

  • Maximum reading speed

    5 readings/s

  • Measurement functions

    DCV and ACV, DCI and ACI, 2-wire Resistance, Frequency, Capacitance, Diode test, Continuity test with visual and audio alerts

  • Maximum measurable resistance

    60 MO

  • Battery life

    500

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

U1232A  Handheld Digital Multimeter, 3 ½ Digit
U1232A Handheld Digital Multimeter, 3 ½ Digit

Model:

U1232A

QTY

Options

1

True RMS 6000 count handheld DMM | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

  • Continuity tests with visual and audio alerts
  • Built-in LED flashlight helps you troubleshoot in dimly lit areas
  • Low impedance mode, ZLOW, eliminates ghost voltage and improves measurement accuracy
  • 500 hours of battery life
  • CAT III 600V Overvoltage Protection

What's included:

  • Standard 3-Year Warranty (90 days for un-serialized accessories)
  • Test Lead Set
  • Quick Start Guide
  • 4 x 1.5 V Batteries
  • Certificate of Calibration

Frequently Asked Questions