The Keysight PW9254A PathWave advanced power application suite bundle license provides access to three integrated applications for power control and testing, enabling seamless data sharing and flexible licensing.

Highlights

The PW9254A software suite includes licensing for three applications:
  • PathWave IV curve measurements — PW9251A
  • PathWave advanced power control and analysis — PW9252A
  • PathWave advanced battery test and emulation — PW9253A

This bundle supports up to 10 instruments concurrently and offers real-time data sharing between power control analysis and battery testing applications. Purchasing the bundle enables you to do the following:

  • Share data in real time between power control analysis and battery testing applications.
  • Consolidate your tools into one integrated suite, eliminating the need to switch between applications.
  • Support up to 10 instruments concurrently for comprehensive testing. (Depending on the number of licenses purchased, each license connects to one instrument)
  • Expand the number of simultaneous channel outputs available in the application.

Software Download

PathWave Advanced Power Application Suite Bundle

Extend the Capabilities of Your Product

Want help or have questions?