FieldFox Handheld Signal Analyzer, 50 GHz

N9962A is a portable battery-operated microwave spectrum analyzer. Optional features include full band tracking generator and preamplifier, interference analyzer, time gating, VSWR, reflection, built-in power meter and GPS receiver.

prod_image
  • Maximum analysis bandwidth

    10 MHz

  • Maximum frequency

    50 GHz

  • VNA capabilities

    No

  • Maximum IQ streaming bandwidth

    1 MHz

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N9962A FieldFox-class Handheld Signal Analyzer
N9962A FieldFox-class Handheld Signal Analyzer

Model:

N9962A

QTY

Options

1

FieldFox 50 GHz Microwave Spectrum Analyzer | Return to Keysight Warranty - 3 years. | AC / DC adapter for US / Canada

Highlights

Never Sacrifice Capability or Portability

Keysight's FieldFox handheld spectrum analyzers are equipped to handle your toughest working environments during routine maintenance, in-depth troubleshooting, and anything in between. Choose the Keysight FieldFox configuration that best meets your needs.

  • Make accurate spectrum analyzer measurements (± 0.5 dB) without warmup.
  • Capture intermittent signals with 10 MHz gap-free, real-time bandwidth.
  • Characterize radar pulse profiles with a portable solution.
  • Perform over-the-air measurements for 5G TF and LTE.
  • Capture I/Q data for RF signal monitoring and analysis.
  • Use GPS/GNSS for geolocation and timestamping.
  • Carry one lightweight unit at 3.2 kg (7.1 lb).

What's included:

  • AC/DC adapter
  • Localized power cord
  • Rechargeable Li-ion battery
  • Soft carrying case with backpack and shoulder straps
  • Quick Reference Guide