FieldFox-class Handheld Combination Analyzer, 50 GHz

The N9952A is the industry’s first 50 GHz combination analyzer. Portable and battery-operated with standard function as a cable and antenna analyzer. Optional 2-port VNA, VNA time domain, spectrum analyzer, built-in power meter and vector voltmeter.

prod_image
  • Maximum analysis bandwidth

    10 MHz

  • Maximum frequency

    50 GHz

  • VNA capabilities

    Yes - optional

  • Maximum IQ streaming bandwidth

    1 MHz

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N9952A FieldFox-class Handheld Combination Analyzer
N9952A FieldFox-class Handheld Combination Analyzer

Model:

N9952A

QTY

Options

1

FieldFox 50 GHz Microwave Analyzer | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years. | AC / DC adapter for US / Canada

Highlights

Never Sacrifice Capability Or Portability

Keysight's FieldFox handheld analyzers are equipped to handle your toughest working environments during routine maintenance, in-depth troubleshooting, and anything in between. Choose the Keysight FieldFox configuration that best meets your needs.

  • Standard model includes cable and antenna analyzer.
  • Expand capabilities with optional VNA, spectrum analyzer, built-in power meter, vector voltmeter, and more.
  • Save time by measuring DTF and TDR in the same sweep.
  • Measure all four S-parameters simultaneously.
  • Make accurate spectrum analyzer measurements (± 0.5 dB) without warm-up.
  • Calibrate easily with QuickCal.
  • Use the industry's lightest all-in-one analyzer at only 3.2 kg (7.1 lb).

What's included:

  • AC/DC adapter
  • Localized power cord
  • Rechargeable Li-ion battery
  • Soft carrying case with backpack and shoulder strap
  • Quick Reference Guide