Model:
N9916A
Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
Get faster digital validation for less with a trade-in.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Pinpoint interference with post-processing spectrum management software in the lab.
Use this selector tool to quickly identify the best power supply for your aerospace and defense ATE requirements.
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight handheld spectrum analyzers include Fieldfox handheld RF and microwave analyzer models.
A lightweight, durable, cable and antenna analyzer, spectrum analyzer, network analyzer, and more
Maximum analysis bandwidth
10 MHz
Maximum frequency
14 GHz
VNA capabilities
Yes - optional
Maximum IQ streaming bandwidth
1 MHz
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 25,678
Model:
N9916A
Delivery:
QTY
Options
1
FieldFox 14 GHz Microwave Analyzer | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years. | AC / DC adapter for US / Canada
Keysight's FieldFox portable analyzers are equipped to handle your toughest working environments during routine maintenance, in-depth troubleshooting, and anything in between. Choose the Keysight FieldFox configuration that best meets your needs.
What's included:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.