10 GHz

A lightweight, durable, and software-defined cable and antenna analyzer, spectrum analyzer, network analyzer, and more

prod_image
  • Maximum frequency

    10 GHz

  • Maximum analysis bandwidth

    120 MHz

  • VNA capabilities

    Yes - optional

  • Maximum IQ streaming bandwidth

    1 MHz

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Analyze Anywhere with FieldFox Portable Analyzer

Unleash your analysis potential with high-performance spectrum and network analysis from 3 kHz to 10 GHz. Choose the software-defined FieldFox configuration that best meets your evolving needs.

  • Capture elusive signals with up to 120 MHz gap-free, real-time bandwidth.
  • Measure all four S-parameters simultaneously with 115 dB dynamic range.
  • Make accurate spectrum analyzer measurements (± 0.15 dB) without warmup.
  • Perform over-the-air measurements for 5G NR and LTE.
  • Use GPS/GNSS for geolocation and timestamping.
  • Carry one lightweight unit at 3.4 kg (7.4 lb).

What's included:

  • Base model: cable and antenna tester (CAT)
  • AC/DC adapter
  • Localized power cord
  • Rechargeable Li-ion battery
  • Soft carrying case with backpack and shoulder straps
  • Quick Reference Guide