FieldFox Handheld Combination Analyzer, 10 GHz

A lightweight, durable, and software-defined cable and antenna analyzer, spectrum analyzer, network analyzer, and more

prod_image
  • Maximum frequency

    10 GHz

  • VNA capabilities

    Yes - optional

  • Maximum IQ streaming bandwidth

    1 MHz

  • Maximum analysis bandwidth

    40 MHz

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Unparalleled flexibility to match your exact analysis needs

With fully upgradable and license-key activated frequency, bandwidth, and over 20 software applications, easily customize your analysis to your requirements. Mix and match VNA and SA frequencies, and effortlessly upgrade the capabilities of your analyzer as your needs change. Choose the FieldFox software-defined configuration that best meets your needs.

  • Select from Cable and Antenna Tester (CAT), Vector Network Analyzer (VNA), and/or Spectrum Analyzer with desired maximum frequency.
  • Capture elusive signals with up to 40 MHz gap-free, real-time bandwidth.
  • Measure all four S-parameters simultaneously with 115 dB dynamic range.
  • Make accurate spectrum analyzer measurements (± 0.15 dB) without warmup.
  • Perform over-the-air measurements for 5G NR and LTE.
  • Use GPS/GNSS for geolocation and timestamping.
  • Carry one lightweight unit at 3.4 kg (7.4 lb).

What's included:

  • AC/DC adapter
  • Localized power cord
  • Rechargeable Li-ion battery
  • Soft carrying case with backpack and shoulder straps
  • Quick Reference Guide