NS1-class ATE System DC Power Supply, 1000 V, 30 A, 15 kW, 208 VAC

The Keysight N8900 Series is a family of 5 kW, 10 kW, and 15 kW autoranging, single-output power supplies available in 14 voltage, current, and power combinations and either 208 or 400 VAC (28 total models).

prod_image
  • Maximum current per output

    30 A

  • Maximum power

    10 kW

  • Maximum voltage per output

    1000 V

  • Regenerative power

    No

  • Arbitrary waveform generation

    No

  • Adjustable slew rate

    N/A

  • Measurement accuracy

    1 V

  • Noise and ripple

    1600 mVpp

  • Output response time

    30 ms

  • Programming accuracy

    1000 mV

  • Command processing time

    25 ms

  • Maximum current (nominal)

    50 A

  • Maximum power (nominal)

    10 kW

  • Maximum voltage (nominal)

    1500 V

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N8930A NS1-class ATE System DC Power Supply, 15 kW, 208 VAC
N8930A NS1-class ATE System DC Power Supply, 15 kW, 208 VAC

Model:

N8930A

QTY

Options

1

Autoranging System DC Power Supply, 1000 V, 30 A, 10000 W, 208 VAC | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

The Keysight N8900 Series provides 5 kW, 10 kW, and 15 kW autoranging, single-output programmable DC power for ATE applications that require just the right amount of performance at just the right price. The N8900 Series autoranging output characteristics enable unprecedented flexibility by offering a wide range of voltage and current combinations at full power. Power supplies with “rectangular,” or traditional, output characteristics provide full power at only one voltage and current combination. Just one N8900 does the job of multiple power supplies. It's like having many power supplies in one.

The N8900 Series provides stable output power, built-in voltage and current measurements, and autoranging output voltage and current from 80 to 1,500 V and 10 to 510 A. These supplies offer system-ready features such as multiple standard input / output interfaces to simplify and accelerate test-system development and compact 3U design to save rack space. If more power is required, easily parallel multiple N8900 units to create “one” power supply with > 100 kW of total output power. The built-in parallel link enables programming as if it's just one big power supply; no need to program each supply individually.

  • autoranging output
  • 5 kW, 10 kW, and 15 kW maximum output power
  • up to 1,500 V and 510 A
  • 14 voltage, current, and power combinations available in 208 VAC or 400 VAC (28 total models)
  • parallel units to create “one” power supply with > 100 kW of power
  • built-in voltage and current measurement
  • high power density, 15 kW in only 3U (5.25” / 13.34 cm)
  • protection from overvoltage, over-current, and over-temperature
  • LAN (LXI Core), USB, GPIB, and analog interfaces all standard

DC Output Ratings

  • voltage: 0 to 1,000 V
  • current: 0 to 30 A
  • power: 10,000 W

AC Input

  • voltage range: 187 to 240 VAC

Programming Accuracy

  • voltage: 0.1% of full scale
  • current: 0.2% of full scale

Download BenchVue Basic app for free to control your instruments.