NS1-class ATE System DC Power Supply, 60 V, 85 A, 5.1 kW

The Keysight N8757A is a 60 V, 85 A, 5,100 W, single-output power supply in a small 2U package. It offers flexible AC input options, analog / resistance control of output voltage and current, and parallel and series connection of multiple supplies to achieve more output current or voltage.

prod_image
  • Maximum current per output

    85 A

  • Maximum power

    5100 W

  • Maximum voltage per output

    60 V

  • Adjustable slew rate

    N/A

  • Measurement accuracy

    135 mV

  • Noise and ripple

    75 mVpp

  • Output response time

    50 ms

  • Programming accuracy

    75 mV

  • Regenerative power

    No

  • Arbitrary waveform generation

    No

  • Command processing time

    100 ms

  • Maximum current (nominal)

    150 A

  • Maximum power (nominal)

    5.2 kW

  • Maximum voltage (nominal)

    100 V

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N8757A NS1-class ATE System DC Power Supply, 5.1 kW
N8757A NS1-class ATE System DC Power Supply, 5.1 kW

Model:

N8757A

QTY

Options

1

DC Power Supply 60V, 85A, 5100W; GPIB, LAN, USB, LXI | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

DC Power Supply 190-240V, 3 phase AC, 50/60Hz INPUT (use with LINE CORD OPT 861)

1

Power cord, USA, No Plug, 10awg, 4-wire, 8ft (Input 208VAC 3 phase)

Highlights

Keysight basic DC power supplies offer essential features for a tight budget. The Keysight N8757A is a 60 V, 85 A, 5,100 W, single-output power supply in a small 2U package. It offers flexible AC input options, analog / resistance control of output voltage and current, and parallel and series connection of multiple supplies to achieve more output current or voltage.

Please select the AC input voltage option carefully. The AC input voltage hardware is permanently installed at the factory and cannot be changed after delivery.

If you purchase and receive the wrong AC input voltage option, you would need to return the unit. Product returns are subject to Keysight approval and applicable charges. You would then have to place a new order.

DC Output Ratings

  • voltage: 60 V
  • current: 85 A
  • power: 5,100 W

Programming Accuracy

  • voltage: 0.025% + 45 mV
  • current: 0.1% + 255 mA

Output Ripple and Noise

  • CV p-p: 75 mV
  • CV rms: 10 mV

Download BenchVue Basic app for free to control your instruments.