NS1-class ATE System DC Power Supply, 80 V, 42 A, 3.36 kW

prod_image
  • Maximum current per output

    42 A

  • Maximum power

    3360 W

  • Maximum voltage per output

    80 V

  • Adjustable slew rate

    N/A

  • Measurement accuracy

    160 mV

  • Noise and ripple

    80 mVpp

  • Output response time

    150 ms

  • Programming accuracy

    80 mV

  • Regenerative power

    No

  • Arbitrary waveform generation

    No

  • Command processing time

    100 ms

  • Maximum current (nominal)

    50 A

  • Maximum power (nominal)

    3.4 kW

  • Maximum voltage (nominal)

    100 V

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N8738A NS1-class ATE System DC Power Supply, 3.36 kW
N8738A NS1-class ATE System DC Power Supply, 3.36 kW

Model:

N8738A

QTY

Options

1

DC Power Supply 80V, 42A, 3360W; GPIB, LAN, USB, LXI | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Power cord, USA, No Plug, 10awg, 3-wire, 8ft (Input 230VAC 1 phase)

1

DC Power Supply 190-240V, 1 phase AC, 50/60Hz INPUT (use with LINE CORD OPT 831 or 832)

Highlights

DC output ratings

  • Voltage: 80 V
  • Current: 42 A
  • Power: 3360 W

Programming accuracy

  • Voltage: 0.05% + 40 mV
  • Current: 0.1% + 84 mA

Output ripple and noise

  • CV p-p: 80 mV
  • CV rms: 25 mV

Keysight's basic DC power supplies offer essential features for a tight budget. The Keysight N8738A is a 80 V, 42 A, 3360 W, single output power supply in a small 2U package. It offers flexible AC input options, analog/resistance control of output voltage and current, as well as parallel and series connection of multiple supplies to achieve more output current or voltage.

Please select the AC input voltage option carefully. The AC input voltage hardware is permanently installed at the factory and cannot be changed under any circumstances after delivery. If the wrong AC input voltage option is purchased and delivered, the unit would need to be returned. Product returns are subject to Keysight approval and applicable charges.

Download BenchVue Basic app for free to control your instruments.