Source/Measure Unit for Functional Test, Multiple Ranges, 80 W, Double-wide

The N6786A is a source/measure unit (SMU) designed specifically for functional test of the internal components of large mobile, battery-powered devices up to 20 V, up to 8 A, up to 80 W.

prod_image
  • Maximum current per output

    8 A

  • Maximum power

    80 W

  • Maximum voltage per output

    20 V

  • Number of outputs

    1

  • Number of Quadrants

    2

  • Type

    SMU for Functional Test

  • Auxiliary Voltage Measurement Input

    800 uV

  • Maximum current

  • Platform

    N6700 Mainframe

  • Minimum current measurement resolution

    75 uA

  • Maximum output current

    8 A

  • Measurement accuracy

    6.2 mV

  • Noise and ripple

    15 mVpp

  • Output response time

    0.035 ms

  • Programming accuracy

    6.8 mV

  • Up / down programming settling time

    6.8 mV

  • Adjustable slew rate

    Yes

  • Data logger

    Yes

  • LIST mode

    Yes

  • Regenerative power

    No

  • 4-wire remote sense

    Yes

  • Arbitrary waveform generation

    Yes

  • Maximum output power

    80 W

  • Maximum output voltage

    20 V

  • Maximum sample rate

    N/A

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N6786A  Source/Measure Unit for Functional Test, Multiple Ranges, 80 W, Double-wide
N6786A Source/Measure Unit for Functional Test, Multiple Ranges, 80 W, Double-wide

Model:

N6786A

QTY

Options

1

Source/Measure Unit for Functional Test, multiple ranges, 80 W, double-wide | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

Deliver exceptional battery life. Only Keysight N6780 Series SMUs let you visualize the current drain from nA to A in one pass and one picture unlocking insights to deliver exceptional battery life. Accurately emulate a battery with exceptional sourcing.  

  • Stable, glitch-free sourcing and sinking (charge/eLoad), just like a battery.
  • Programmable output resistance mimics the battery’s internal resistance.

Make measurements you didn’t think were possible.

  • Characterize your device’s off-, sleep-, and transmit-mode current in one pass and one picture with seamless measurement ranging technology — no need to make multiple measurement sweeps.
  • Perform battery rundown tests and characterize how your device performs with an actual battery with the SMU’s ammeter (zero-burden current shunt) mode.

Output ratings:

  • Voltage: 20 V / 15 V / 10 V / 6 V
  • Current: ± 4 A / ± 5 A / ± 6.7 A / ± 8 A
  • Power: Up to 80 W

Output voltage ripple & noise (PARD) from 20 Hz – 20 MHz:

  • CV peak-to-peak: 15 mV
  • CVrms: 1.5 mV

Programming accuracy (at 23°C ± 5°C after 30 minute warm-up. Applies from min. to max. program):

  • Voltage, 20 V, 15 V, 10 V, and 6 V ranges: 0.025% + 1.8 mV
  • Current, 4 A, 5 A, 6.7 A, and 8 A ranges: 0.04% + 1.4 mA

Measurement accuracy (at 23°C ± 5°C)

  • Voltage, 20 V range: 0.025% 1.8 mV
  • Current, 8 A range: 0.04% + 1.5 mA
  • Current, 100 mA range: 0.025% + 10 µA
  • Current, 1 mA range: 0.025% + 100 nA

Download BenchVue Basic app for free to control your instruments.