DC Power Module, 35V, 8.5A, 300W

The Keysight N6774A DC Power Module, 35V, 8.5A, 300W, is a basic DC power module that provides programmable voltage and current, measurement and protection features at a very economical price.

prod_image
  • Maximum current per output

    8.5 A

  • Maximum power

    300 W

  • Maximum voltage per output

    35 V

  • Number of outputs

    1

  • Type

    Module - Basic

  • Auxiliary Voltage Measurement Input

    No

  • Measurement accuracy

    70 mV

  • Noise and ripple

    22 mVpp

  • Output response time

    0.25 ms

  • Programming accuracy

    70 mV

  • Up / down programming settling time

    20 ms

  • Adjustable slew rate

    Yes

  • Data logger

    Yes

  • LIST mode

    Yes

  • Regenerative power

    No

  • 4-wire remote sense

    Yes

  • Arbitrary waveform generation

    Yes

  • Command processing time

    32 ms

  • Applications

    General purpose testing

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N6774A Standard module
N6774A Standard module

Model:

N6774A

QTY

Options

1

DC Power Module 35V, 8.5A, 300W | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

N6774A With output disconnect and polarity reversal relays
N6774A With output disconnect and polarity reversal relays

Model:

N6774A

QTY

Options

1

DC Power Module 35V, 8.5A, 300W | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Output Disconnect and Polarity Reversal Relays

N6774A Standard module with ANSI Z540-1-1994 calibration
N6774A Standard module with ANSI Z540-1-1994 calibration

Model:

N6774A

QTY

Options

1

DC Power Module 35V, 8.5A, 300W | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

ANSI Z540-1-1994 Calibration

N6774A With high-speed test extensions, and output disconnect relays
N6774A With high-speed test extensions, and output disconnect relays

Model:

N6774A

QTY

Options

1

DC Power Module 35V, 8.5A, 300W | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Output Disconnect Relays

1

High-Speed Test Extensions

N6774A With high-speed test extensions, output disconnect relays, and ANSI Z540-1-1994 calibration
N6774A With high-speed test extensions, output disconnect relays, and ANSI Z540-1-1994 calibration

Model:

N6774A

QTY

Options

1

DC Power Module 35V, 8.5A, 300W | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Output Disconnect Relays

1

High-Speed Test Extensions

1

ANSI Z540-1-1994 Calibration

Highlights

Output ratings

  • Voltage: 35 V
  • Current: 8.5 A
  • Power: 300 W

Programming accuracy (at 23°C ±5°C)

  • Voltage: 0.1% + 35 mV
  • Current: 0.15% + 60 mA

Ripple & noise (20 Hz to 20 MHz)

  • Voltage peak-to-peak: 22 mV
  • Voltage rms: 5 mV
  • Current rms: 6 mA

The Keysight N6774A is a 300 W basic DC power module that provides programmable voltage and current, measurement and protection features at a very economical price, making these modules suitable to power the DUT or to provide power for ATE system resources such as fixture control.

This module is used in both the small, multiple output 1U high N6700 Low-Profile Modular Power System (for ATE systems) and the multiple output N6705 DC Power Analyzer (for bench testing). GPIB, LAN, USB, and LXI compliance are standard. Select from more than 20 different DC power modules, ranging in capability from basic to high precision, and in power from 20 - 500 W.

Download BenchVue Basic app for free to control your instruments.